TRF230-S
Rotary actuator fail-safe NC, 2.5 Nm, AC 100...240 V, Open/close, 75 s, 1x SPDT, IP42
- List price
- NOK 3 155,00
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
- AC 100...240 V
- Power consumption (running)
- 2.5 W
- Power consumption (holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 5 VA
- Auxiliary switches
- 1x SPDT
- Connection Supply Control
- Cable 1 m, 2x 0.75 mm²
- Connection Auxilary Switch
- Cable 1 m, 3x 0.75 mm²
- Torque
- 2.5 Nm
- Control type
- Open/close
- Direction of rotation (fail-safe)
- Deenergised NC, valve closed (A–AB = 0%)
- Running time (motor)
- 75 s / 90°
- Running time (fail-safe)
- <75 s
- Protection category
- IP42
- Ambient Temperature
- -30...50°C [-22...122°F]