Polski
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
  • PL EN
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
  3. Non Fail-Safe Actuators

NM24A-MOD-J6



Learn more
Back to product category
NM24A-MOD-J6

NM24A-MOD-J6

Rotary actuator, 10 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, 150 s (43...173 s), IP40, Connector socket RJ12

This item is produced to order and, therefore, cannot be returned if no longer required.

List price
1 593,00 PLN
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
System integration

Current documents

  • Download
  • Download

Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps

  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Mechanical accessory

AV6-20

AV6-20

Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm

List price: 253,00 PLN
Your price: ...
Add to Project List
K-ELA

K-ELA

Shaft clamp one-sided for LM..A, TM..A, clamping range ø6...20 mm
Multipack 20 pcs.

List price: 980,00 PLN
Your price: ...
Add to Project List
K-ELA10

K-ELA10

Shaft clamp one-sided for LM..A, TM..A, clamping range ø6...10 mm
Multipack 20 pcs.

List price: 1 500,00 PLN
Your price: ...
Add to Project List
K-ELA13

K-ELA13

Shaft clamp one-sided for LM..A, TM..A, clamping range ø6...13 mm
Multipack 20 pcs.

List price: 1 500,00 PLN
Your price: ...
Add to Project List
K-ELA16

K-ELA16

Shaft clamp one-sided for LM..A, TM..A, clamping range ø6...16 mm
Multipack 20 pcs.

List price: 1 500,00 PLN
Your price: ...
Add to Project List
Z-ARS180

Z-ARS180

Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.

List price: 320,00 PLN
Your price: ...
Add to Project List
Z-PI

Z-PI

Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.

List price: 300,00 PLN
Your price: ...
Add to Project List
ZF10-LMA

ZF10-LMA

Form fit insert, 10x10 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: 620,00 PLN
Your price: ...
Add to Project List
ZF12-LMA

ZF12-LMA

Form fit insert, 12x12 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: 620,00 PLN
Your price: ...
Add to Project List
ZF8-LMA

ZF8-LMA

Form fit insert, 8x8 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: 620,00 PLN
Your price: ...
Add to Project List
ZFRL10-LMA

ZFRL10-LMA

Form fit insert, 10x10 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: 980,00 PLN
Your price: ...
Add to Project List
ZFRL12-LMA

ZFRL12-LMA

Form fit insert, 12x12 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: 980,00 PLN
Your price: ...
Add to Project List
ZFRL8-LMA

ZFRL8-LMA

Form fit insert, 8x8 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: 980,00 PLN
Your price: ...
Add to Project List

Electrical accessory

S1A

S1A

Auxiliary switch 1x SPDT add-on

List price: 337,00 PLN
Your price: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List price: 450,00 PLN
Your price: ...
Add to Project List
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 552,00 PLN
Your price: ...
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 552,00 PLN
Your price: ...
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: 552,00 PLN
Your price: ...
Add to Project List
Z-STRJ.1

Z-STRJ.1

Grommet for RJ connection module
Multipack 50 pcs.

List price: 1 800,00 PLN
Your price: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List price: 1 932,00 PLN
Your price: ...
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: 446,00 PLN
Your price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 149,00 PLN
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
3.5 W
Power consumption (holding)
1.4 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Connector socket RJ12
Torque
10 Nm
Control type
  • BACnet MS/TP
  • Modbus RTU
Direction Of Motion Motor
selectable with switch 0/1
Manual override
With push-button, can be locked
Angle of rotation
95°
Running time (motor)
150 s / 90°
Running time motor variable
43...173 s
Mechanical interface
Universal shaft clamp 8...26.7 mm
Protection category
IP40
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+48 22 886 53 05
Subscribe to newsletter
BELIMO Silowniki S.A., ul. Jutrzenki 98, 02-230, Warsaw (Poland) – Sąd Rejonowy dla m. st. Warszawy XIII Wydział Gospodarczy KRS, nr KRS 0000023670 – Zarząd: Marcin Moczydłowski, Członek Zarządu: Anna Wilner-Modrzewska, Prokurent: Piotr Rojan – Kapitał akcyjny w wysokości 500.000,00 PLN wpłacony w całości.