Polski
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
  • PL EN
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
  2. Actuators
  3. Actuators for Harsh Environmental Conditions

SM24P-MP



Learn more
Back to product category
SM24P-MP

SM24P-MP

Rotary actuator (RobustLine), 20 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (86...346 s), IP66/67

Due to material discontinuation, RobustLine housing covers will be provided in grey instead of orange.

Everything else remains the same.

List price
2 674,00 PLN
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
Software / Apps

  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Electrical accessory

P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 552,00 PLN
Your price: ...
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 552,00 PLN
Your price: ...
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: 552,00 PLN
Your price: ...
Add to Project List
S2A GR

S2A GR

Auxiliary switch 2x SPDT add-on, grey

List price: 509,00 PLN
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
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List price: 1 932,00 PLN
Your price: ...
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: 446,00 PLN
Your price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 149,00 PLN
Your price: ...
Add to Project List

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List price: 4 200,00 PLN
Your price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List price: 3 707,00 PLN
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
3.5 W
Power consumption (holding)
1.4 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm², halogen-free
Torque
20 Nm
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Direction Of Motion Motor
selectable with switch 0/1
Manual override
With push-button, can be locked
Angle of rotation
95°
Running time (motor)
150 s / 90°
Running time motor variable
86...346 s
Mechanical interface
Universal shaft clamp 14...20 mm
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+48 22 886 53 05
Subscribe to newsletter
BELIMO Silowniki S.A., ul. Jutrzenki 98, 02-230, Warsaw (Poland) – Sąd Rejonowy dla m. st. Warszawy XIII Wydział Gospodarczy KRS, nr KRS 0000023670 – Zarząd: Marcin Moczydłowski, Członek Zarządu: Anna Wilner-Modrzewska, Prokurent: Piotr Rojan – Kapitał akcyjny w wysokości 500.000,00 PLN wpłacony w całości.