LRC24A-SR
Rotary actuator, 5 Nm, AC/DC 24 V, 2...10 V, 35 s, IP54
- List price
- 1 120,00 PLN
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
- Accessories
- Details
Downloads
Accessories
Electrical accessory
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 1.5 W
- Power consumption (holding)
- 0.4 W
- Power Consumption For Wire Sizing
- 3 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 5 Nm
- Control type
- DC 2...10 V
- Manual override
- With push-button, can be locked
- Running time (motor)
- 35 s / 90°
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]