Polski
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
  • PL EN
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
  3. Fail-Safe Actuators

CM24K-T-R.2



Learn more
Back to product category
CM24K-T-R.2

CM24K-T-R.2

Rotary actuator fail-safe for power module SKM.., 2 Nm, DC 24 V, Open/close, 75 s, IP20, Terminals
Multipack 20 pcs.

List price
11 200,00 PLN
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
AV6-20

AV6-20

Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm

List price: 253,00 PLN
Your price: ...
Add to Project List
Z-ARCM

Z-ARCM

Anti-rotation clip, for CM.. / UM..
Multipack 20 pcs.

List price: 280,00 PLN
Your price: ...
Add to Project List
Z-ESCM

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.

List price: 120,00 PLN
Your price: ...
Add to Project List
Z-MA

Z-MA

Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.

List price: 620,00 PLN
Your price: ...
Add to Project List
Z-PICM

Z-PICM

Position indicator, for CM.. / UM..
Multipack 20 pcs.

List price: 760,00 PLN
Your price: ...
Add to Project List

Electrical accessory

SKM230-T-B12.1

SKM230-T-B12.1

Power module for CM..K.. rotary actuator, AC 230 V, Open/close, IP40, Terminals
Multipack 10 pcs.

List price: 9 820,00 PLN
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
DC 24 V
Power consumption (running)
0.5 W
Power consumption (holding)
0.2 W
Power Consumption For Wire Sizing
1 VA
Connection Supply Control
Terminals 1.5 mm² Cu wire or 1.0 mm² Cu strands (3-wire)
Torque
2 Nm
Control type
Open/close
Direction Of Motion Motor
clockwise rotation (cw)
Manual override
With magnet
Angle of rotation
95°
Running time (motor)
75 s / 90°
Mechanical interface
Universal shaft clamp 6...12.7 mm
Protection category
IP20
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+48 22 886 53 05
Subscribe to newsletter
BELIMO Silowniki S.A., ul. Jutrzenki 98, 02-230, Warsaw (Poland) – Sąd Rejonowy dla m. st. Warszawy XIII Wydział Gospodarczy KRS, nr KRS 0000023670 – Zarząd: Marcin Moczydłowski, Członek Zarządu: Anna Wilner-Modrzewska, Prokurent: Piotr Rojan – Kapitał akcyjny w wysokości 500.000,00 PLN wpłacony w całości.