Polski
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
  • PL EN
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
  3. Fail-Safe Actuators

LF24-SR



Learn more
Back to product category
LF24-SR

LF24-SR

Rotary actuator fail-safe, 4 Nm, AC/DC 24 V, 2...10 V, 150 s, IP54

List price
1 534,00 PLN
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
AV6-20

AV6-20

Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm

List price: 253,00 PLN
Your price: ...
Add to Project List
K6-1

K6-1

Shaft clamp reversible, clamping range ø16...20 mm

List price: 75,00 PLN
Your price: ...
Add to Project List
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List price: 105,00 PLN
Your price: ...
Add to Project List
KG8

KG8

Ball joint suitable for damper crank arm KH8

List price: 89,00 PLN
Your price: ...
Add to Project List
KH-LF

KH-LF

Actuator arm, clamping range ø8...16 mm, Slot width 8.2 mm

List price: 195,00 PLN
Your price: ...
Add to Project List
KH8

KH8

Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm

List price: 86,00 PLN
Your price: ...
Add to Project List
Z-ARS180L

Z-ARS180L

Anti-rotation mechanism, 180 mm, for LF..
Multipack 20 pcs.

List price: 360,00 PLN
Your price: ...
Add to Project List
ZDB-LF

ZDB-LF

Angle of rotation limiter, with end stop

List price: 50,00 PLN
Your price: ...
Add to Project List
ZF8-LF

ZF8-LF

Form fit adapter, 8x8 mm, for LF..

List price: 58,00 PLN
Your price: ...
Add to Project List
ZG-LF1

ZG-LF1

Mounting kit for linkage operation for flat installation

List price: 501,00 PLN
Your price: ...
Add to Project List
ZG-LF3

ZG-LF3

Mounting kit for linkage operation for side installation Slot width 6.2 mm

List price: 544,00 PLN
Your price: ...
Add to Project List

Electrical accessory

S2A-F

S2A-F

Auxiliary switch 2x SPDT

List price: 670,00 PLN
Your price: ...
Add to Project List
P1000A-F

P1000A-F

Feedback potentiometer 1 kΩ

List price: 793,00 PLN
Your price: ...
Add to Project List
CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

List price: 599,00 PLN
Your price: ...
Add to Project List
SGA24

SGA24

Positioner for wall mounting

List price: 726,00 PLN
Your price: ...
Add to Project List
SGE24

SGE24

Positioner for built-in mounting

List price: 726,00 PLN
Your price: ...
Add to Project List
SGF24

SGF24

Positioner for front-panel mounting

List price: 517,00 PLN
Your price: ...
Add to Project List
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

List price: 1 408,00 PLN
Your price: ...
Add to Project List
ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 1 439,00 PLN
Your price: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List price: 1 932,00 PLN
Your price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 149,00 PLN
Your price: ...
Add to Project List

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List price: 4 200,00 PLN
Your price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List price: 3 707,00 PLN
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2 W
Power consumption (holding)
0.8 W
Power Consumption For Wire Sizing
3.5 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
4 Nm
Control type
DC 2...10 V
Direction Of Motion Motor
selectable with switch L/R
Direction of rotation (fail-safe)
Selectable by mounting L/R
Manual override
No
Angle of rotation
95°
Running time (motor)
150 s / 90°
Running time motor variable
75...300 s
Running time (fail-safe)
<20 s
Mechanical interface
Universal shaft clamp 8...16 mm
Protection category
IP54
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+48 22 886 53 05
Subscribe to newsletter
BELIMO Silowniki S.A., ul. Jutrzenki 98, 02-230, Warsaw (Poland)