H6100N/AVK24A-3-TPC
Globe valve, 2-way, DN 100, Flange, PN 16, ps 1600 kPa, Kvs 145 m³/h, Fluid temperature -10...120°C [14...248°F]
Globe valve actuator fail-safe NC/NO, 2000 N, AC 24 V, 3-point, 150 s, Stroke 32 mm, IP54, Terminals with cable
Actuator supplied separately
- List price
- 15 475,00 PLN
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
- Accessories
- Details
Downloads
Accessories
Details
Specifications
Valve specifications
- Pattern
- 2-way
- Kvs
- 145 m³/h
- Fluid
- Water, water with glycol up to max. 50% vol.
- Fluid temperature
- -10...120°C [14...248°F]
- Fluid temperature note
- At a fluid temperature of -10...2°C, a stem heater is needed.
- Close-off pressure
- 150 kPa
- Flow characteristic {Tools}
- Equal percentage
- Leakage rate {Tools}
- Max. 0.05% of the Kvs value
- Pipe connection
- Flange
Actuator specifications
- Voltage AC/DC
- AC 24 V
- Power consumption (running)
- 4.5 W
- Power consumption (holding)
- 2 W
- Power Consumption For Wire Sizing
- 9 VA
- Connection Supply Control
- Terminals with cable 1 m, 4x 0.75 mm², Terminal 4 mm²
- Control type
- 3-point
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2