Navigation_Teaser_1

    Investor Relations

    • Equity Story
    • Financial Summary
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
    Navigation_Teaser_2
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
    • Turkey
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
    Polski
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
    • Turkey
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
  • PL EN
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
    Navigation_Teaser_1

    Investor Relations

    • Equity Story
    • Financial Summary
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
    Navigation_Teaser_2
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
H610S/LV24A-SR-TPC



Learn more
Back to product category
H610S/LV24A-SR-TPC

H610S/LV24A-SR-TPC

Globe valve, 2-way, DN 15, Flange, PN 16, ps 1600 kPa, Kvs 0.4 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator, 500 N, AC/DC 24 V, 2...10 V, 150 s, Stroke 15 mm, IP54, Terminals with cable
Actuator supplied separately

List price
3 705,00 PLN
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
List price: 82,00 PLN
Your price: ...
Add to Project List

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

List price: 638,00 PLN
Your price: ...
Add to Project List
ZH24-1-A

ZH24-1-A

Stem heater for LV.., NV.., SV.. actuator

List price: 619,00 PLN
Your price: ...
Add to Project List
Details

Specifications

Valve specifications

Pattern
2-way
Kvs
0.4 m³/h
Fluid
Hot water and steam (Δp/P1 <0.4), water with max. 50% volume of glycol
Fluid temperature
5...150°C [41...302°F]
Fluid temperature note
  • 120°C up to 1600 kPa
  • 150°C up to 1400 kPa
Close-off pressure
1600 kPa
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
1 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
2 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm² (Terminal 4 mm²)
Control type
DC 2...10 V
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
+48 22 886 53 05
Subscribe to newsletter
BELIMO Silowniki S.A., ul. Jutrzenki 98, 02-230, Warsaw (Poland)