Polski
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
  • PL EN
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
  3. Globe Valves

H611N+LV24A-MOD



Learn more
Back to product category
H611N+LV24A-MOD

H611N+LV24A-MOD

Globe valve, 2-way, DN 15, Flange, PN 16, ps 1600 kPa, Kvs 0.63 m³/h, Fluid temperature -10...120°C [14...248°F]
Globe valve actuator, 500 N, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 15 mm, IP54
Actuator fitted

List price
4 192,00 PLN
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
System integration

Current documents

  • Download
  • Download
  • Download
  • Download

Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps
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
ZNV-C

ZNV-C

Spare coupling

List price: 88,00 PLN
Your price: ...
Add to Project List

Electrical accessory

ZH24-1-A

ZH24-1-A

Stem heater for LV.., NV.., SV.. actuator

List price: 651,00 PLN
Your price: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List price: 1 932,00 PLN
Your price: ...
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: 446,00 PLN
Your price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 149,00 PLN
Your price: ...
Add to Project List
Details

Specifications

Valve specifications

Pattern
2-way
Kvs
0.63 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
-10...120°C [14...248°F]
Fluid temperature note
At a fluid temperature of -10...2°C, a stem heater is needed.
Close-off pressure
1300 kPa
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Max. 0.05% of the Kvs value
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
4 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+48 22 886 53 05
Subscribe to newsletter
BELIMO Silowniki S.A., ul. Jutrzenki 98, 02-230, Warsaw (Poland) – Sąd Rejonowy dla m. st. Warszawy XIII Wydział Gospodarczy KRS, nr KRS 0000023670 – Zarząd: Marcin Moczydłowski, Członek Zarządu: Anna Wilner-Modrzewska, Prokurent: Piotr Rojan – Kapitał akcyjny w wysokości 500.000,00 PLN wpłacony w całości.