H6150S/EV230A-TPC
Globe valve, 2-way, DN 150, Flange, PN 16, ps 1600 kPa, Kvs 320 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator, 2500 N, AC 100...240 V, Open/close, 3-point, 150 s, Stroke 40 mm, IP54, Terminals with cable
Actuator supplied separately
- List price
- 22 570,00 PLN
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
- Accessories
- Details
Downloads
Accessories
Electrical accessory
Details
Specifications
Valve specifications
- Pattern
- 2-way
- Kvs
- 320 m³/h
- Fluid
- Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
- Fluid temperature
- 5...150°C [41...302°F]
- Fluid temperature note
-
- 120°C up to 1600 kPa
- 150°C up to 1400 kPa
- Close-off pressure
- 70 kPa
- Flow characteristic {Tools}
- Equal percentage
- Leakage rate {Tools}
- Max. 0.05% of the Kvs value
- Pipe connection
- Flange
Actuator specifications
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 5.5 W
- Power consumption (holding)
- 1 W
- Power Consumption For Wire Sizing
- 9.5 VA
- Connection Supply Control
- Terminals with cable 1 m, 3x 0.75 mm², Terminal 4 mm²
- Control type
-
- Open/close
- 3-point
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2