Polski
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
  • PL EN
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
  3. Globe Valves

H7100N



Learn more
Back to product category
H7100N

H7100N

Globe valve, 3-way, DN 100, Flange, PN 16, ps 1600 kPa, Kvs 145 m³/h, Fluid temperature -10...120°C [14...248°F]

List price
8 298,00 PLN
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
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for H7100N
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    ZH7100

    ZH7100

    Blanking flange PN 16 for globe valve DN 100

    List price: 749,00 PLN
    Your price: ...
    Add to Project List

    Electrical accessory

    ZH24-1-B

    ZH24-1-B

    Stem heater for valves DN 65...250, AC/DC 24 V, 60 W

    List price: 1 396,00 PLN
    Your price: ...
    Add to Project List
    Details

    Specifications

    Pattern
    3-way
    Kvs
    145 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...120°C [14...248°F]
    Fluid temperature note
    At a fluid temperature of -10...2°C, a stem heater is needed.
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: linear
    Leakage rate {Tools}
    A – AB: max. 0.05% of the Kvs value; B – AB: max. 1% of the Kvs value
    Pipe connection
    Flange

    Welcome to Belimo {{js-currentCountryName}}

    {{js-currentCountryText}}
    Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
    +48 22 886 53 05
    Subscribe to newsletter
    BELIMO Silowniki S.A., ul. Jutrzenki 98, 02-230, Warsaw (Poland)