Română
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
  • RO EN
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
  3. Non Fail-Safe Actuators

CM24-SX-R



Learn more
Back to product category
CM24-SX-R

CM24-SX-R

Rotary actuator, 2 Nm, AC/DC 24 V, 2...10 V, 75 s, IP54, Adaptation

This item is produced to order and, therefore, cannot be returned if no longer required.
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
AV6-20

AV6-20

Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm

Add to Project List
Please contact your local Sales Representative for ordering.
Z-ARCM

Z-ARCM

Anti-rotation clip, for CM.. / UM..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-ESCM

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-MA

Z-MA

Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-PICM

Z-PICM

Position indicator, for CM.. / UM..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
1 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
1.5 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
2 Nm
Control type
DC 2...10 V
Direction Of Motion Motor
clockwise rotation (cw)
Manual override
With magnet
Angle of rotation
0...287.5°
Running time (motor)
75 s / 90°
Mechanical interface
Universal shaft clamp 6...12.7 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+40 21 3171613
Subscribe to newsletter
BELIMO Automatizări SRL, Str. Drumul Fermei 88, 077160 Popesti-Leordeni, Bucharest (Romania)