Română
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
  • RO EN
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
  3. Valve Actuators

LR24A-TP



Learn more
Back to product category
LR24A-TP

LR24A-TP

Rotary actuator, 5 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, IP54, Terminals
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
S1A

S1A

Auxiliary switch 1x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P140A

P140A

Feedback potentiometer 140 Ω add-on

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
1.5 W
Power consumption (holding)
0.2 W
Power Consumption For Wire Sizing
2 VA
Connection Supply Control
Terminals 4 mm² (cable ø4...10 mm, 3-wire)
Torque
5 Nm
Control type
  • Open/close
  • 3-point
Manual override
With push-button, can be locked
Running time (motor)
90 s / 90°
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+40 21 3171613
Subscribe to newsletter
BELIMO Automatizări SRL, Str. Drumul Fermei 88, 077160 Popesti-Leordeni, Bucharest (Romania)