Română
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
  • RO EN
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
  3. Valve Actuators

TRF24-SR-O



Learn more
Back to product category
TRF24-SR-O

TRF24-SR-O

Rotary actuator fail-safe NO, 2.5 Nm, AC/DC 24 V, 2...10 V, 90 s, IP42
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
System integration

Current documents

  • Download
  • Download
  • Download

Software / Apps
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
2.5 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
4 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
2.5 Nm
Control type
DC 2...10 V
Direction Of Motion Motor
Y = 0 (0 V = A–AB = 0%)
Direction of rotation (fail-safe)
Deenergised NO, valve open (A–AB = 100%)
Running time (motor)
90 s / 90°
Running time (fail-safe)
<25 s
Protection category
IP42
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+40 21 3171613
Subscribe to newsletter
BELIMO Automatizări SRL, Str. Drumul Fermei 88, 077160 Popesti-Leordeni, Bucharest (Romania)