Articole în directorul de descărcări

Directorul de descărcări este gol
articol(e) în directorul de descărcări

!

NRDVX24-SR-SI

Short stroke actuator for Siemens, 500 N, AC/DC 24 V, 0...10 V, 140 s, Stroke 5.5 mm, IP40, Cable

Please contact your local Sales Representative for ordering.

Design Data : Design Data

  • Downloads
  • Details
Downloads

Documentation

CAD / BIM

Details

Specifications

Control type
DC 0...10 V
Degree of protection
IP40
Electrical connection
Cable
Fail-safe function
Non fail-safe
Force
500 N
Movement type
Linear
Power consumption (running)
1 W
Protection category
IP40
Running time
100...150 s
Running time (motor)
140 s / 5.5 mm
Stroke
5.5 mm
Voltage AC/DC
AC/DC 24 V