3. Servomotoare pentru condiții de mediu dure

NM24P-P5



Learn more
Back to product category
NM24P-P5

NM24P-P5

Rotary actuator (RobustLine), 10 Nm, AC/DC 24 V, Open/close, 3-point, 150 s, IP66/67, Feedback potentiometer 5 kΩ
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
0.2 W
Power Consumption For Wire Sizing
3.5 VA
Potentiometer
5 kΩ
Connection Supply Control
Cable 1 m, 3x 0.75 mm², halogen-free
Connection Potentiometer
Cable 1 m, 3x 0.75 mm², halogen-free
Torque
10 Nm
Control type
  • Open/close
  • 3-point
Direction Of Motion Motor
selectable with switch 0 (ccw rotation) / 1 (cw rotation)
Manual override
With push-button, can be locked
Angle of rotation
95°
Running time (motor)
150 s / 90°
Mechanical interface
Universal shaft clamp 10...20 mm
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X