NRFA-S2-O



Learn more
Back to product category
NRFA-S2-O

NRFA-S2-O

Rotary actuator fail-safe NO, 10 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, 2x SPDT, IP54
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
AC 24...240 V / DC 24...125 V
Power consumption (running)
6 W
Power consumption (holding)
2.5 W
Power Consumption For Wire Sizing
9.5 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm²
Torque
10 Nm
Control type
Open/close
Direction of rotation (fail-safe)
Deenergised NO, valve open (A–AB = 100%)
Manual override
By means of hand crank and locking switch
Running time (motor)
75 s / 90°