2. Servomotoare
  3. Servomotoare pentru vană

TRF24-SR-O



Learn more
Back to product category
TRF24-SR-O

TRF24-SR-O

Rotary actuator fail-safe NO, 2.5 Nm, AC/DC 24 V, 2...10 V, 90 s, IP42
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
CR24-A3

CR24-A3

Room temperature controller with 3 sequences, Output 2...10 V: VAV, Output 0...10 V: cooling, heating (change over), Output 3-Point: heating, AC 24 V, without operating elements

Add to Project List
Please contact your local Sales Representative for ordering.
CR24-B3

CR24-B3

Room temperature controller with 3 sequences, Output 2...10 V: VAV, Output 0...10 V: cooling, heating (change over), Output 3-Point: heating, AC 24 V, Mode selection and display: AUTO / ECO / MAXIMUM, rotary button +/-

Add to Project List
Please contact your local Sales Representative for ordering.
CRK24-B1

CRK24-B1

Room temperature controller, Output 2...10 V: cooling, heating for 6-way valve, AC 24 V, Mode selection and display: AUTO / ECO / MAXIMUM, rotary button +/-
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
1.3 W
Power consumption (holding)
0.6 W
Power Consumption For Wire Sizing
2.6 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
2.5 Nm
Control type
DC 2...10 V
Direction Of Motion Motor
Y = 0 (0 V = A–AB = 0%)
Direction of rotation (fail-safe)
Deenergised NO, valve open (A–AB = 100%)
Running time (motor)
90 s / 90°
Running time motor variable
75...300 s
Running time (fail-safe)
<25 s
Protection category
IP42
Ambient Temperature
-30...50°C [-22...122°F]