• Building owners
    • HVAC professionals
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
    • Product security
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
    • Building owners
    • HVAC professionals
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
    • Product security
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
Unlock the full potential of
your Belimo devices

  1. Home
  2. Building IoT

Belimo Assistant 2

Belimo Assistant 2 offers an intuitive user experience, allowing you to effortlessly view, analyse, and take proactive actions on device data. Additionally our app offers simulated configurations and commissioning procedures guided by user-friendly workflows.

The copy/paste device configuration workflow improves engineering efficiency and minimises configuration errors and risks. Furthermore, real-time device performance visualisation with Live Trend, smart troubleshooting, and paperless reporting contribute to a seamless operational experience while saving on total engineering time.

  • Quick Guide – Belimo Assistant 2 (pdf - 2.96 MB)

Check out the latest update

The latest Belimo Assistant 2 release brings personalised device views, enhanced real-time insights, simplified sharing of device configurations, Turkish language support, and an improved user experience across mobile and Windows devices. It is designed to help you commission, operate, and service Belimo devices faster and smarter.

  • Personalised device views with your own favourites
  • Share and restore device configurations
  • Enhanced Live Trend functionality with sensors and switches
  • Expanded accessibility with Turkish language support
  • Refined user experience for both new and existing Belimo products
  • Learn more

Personalised favourites

Save your most frequently used data points as favourites for quick and easy access.

Gain more real-time insights

Gain deeper visibility into connected sensor and switch data with enhanced Live Trend monitoring.

Share device configurations

Save, import, export, and share device configurations with colleagues for easier setup and reuse.

Making your work easier

No extra tools to carry on

Gain fast and convenient access to device data using NFC-enabled smartphones without extra tools or powered devices, enabling efficient operations from the moment devices are unpacked.

Minimise configuration errors

Start up devices quickly with guided configuration workflows and effortlessly replicate settings using Copy/Paste Configuration.

Less time for troubleshooting

Reduce troubleshooting time with live diagnostics, health monitoring, and quick trouble resolution directly via the app.

Belimo Assistant 2 includes smart workflows and useful features

  • Easily manage and commission over 40 Belimo product families — all from a single, intuitive app.
  • Use Belimo Assistant 2 on your Android or iOS device or Windows PC. No setup delays, just install the app and get started.
  • Modular design with maximum compatibility for both legacy and NFC-enabled Belimo devices.

Connect device

Connect your Belimo devices, check or modify settings, and display identification data such as: type, position, designation, serial number, and bus address.

Device health data

Quickly monitor overall system health, check connection details, and view device live data with ease.

State-of-the-art connectivity

Belimo Assistant Link is a new, versatile connectivity option, whether wireless or wired, to seamlessly connect the Belimo Assistant 2 with your Belimo devices.

Copy device configuration

Save time and minimise repetitive tasks with Copy/Paste Configuration to replicate settings for the same device types.

Increased protection

With a PIN, you stay in control of your device settings. Even if the device is installed in accessible locations, your configurations cannot be overwritten.

Local override

Temporarily override device setpoint and instantly visualize system response in Live Trend. This makes it easy to troubleshoot issues, verify device operation and balance systems with confidence.

Onboarding to Belimo Assistant 2

We support your onboarding journey with comprehensive how-to videos.

 

  • How to set up connections

  • How to use general functions

  • How to use workflows

Frequently Asked Questions

  • Is my Belimo field device compatible with Belimo Assistant 2?

    Belimo Assistant 2 is compatible with most of the Belimo product range, i.e. both legacy and NFC-enabled devices.

    Restrictions apply to older products (manufactured before 2006) and special products (e.g. BF-TopLine, VRP-M).

  • Is my phone or laptop supported?

    Belimo Assistant 2 supports most smartphones, tablets, and Windows computers/laptops.

    The following Android, Apple iOS, and Windows versions are supported:

    • Android 11 or later
    • Windows 11 or later
    • iOS 18 or later

    The following devices are not supported:

    • Linux devices
    • Apple MacBooks
  • Which app features work in powered and unpowered modes?

    In powerless mode, the available features are focused on device configuration, such as selecting control signals, application setpoints, and communications setup.

    In powered mode, the features are expanded to include operational information such as actuator position, sensor values, and health status, as well as access to powerful and time-saving workflows.

      Mobile App PC Application2
      Unpowered Powered Powered only
    Date      

    View/Change Device
    Parameters

    (✔)1 ✔ ✔
    Workflows      
    Setup (✔)1 ✔ ✔
    Manage Digital Ownership ✔ ✔ ✔
    Cloud Services ✔ ✔ ✔
    Live Trend ✖ ✔3 ✔
    Copy/Paste Configuration (✔)1 ✔ ✔
    Disable NFC ✖ ✔ ✔
    Enable Power over Ethernet ✔ ✔ ✔
    Actions      
    Configuration Reset ✖ ✔ ✔
    Restart Device ✖ ✔ ✔
    Export configuration (✔)1 ✔ ✔
    General information      
    Site information ✔ ✔ ✔
    Product information ✔ ✔ ✔
    Device Components ✖ ✔ ✔
    Reports (✔)1 ✔ ✔
    Health      
    Health ✖ ✔ ✔

    1: Powerless mode offers data relating to configuration. Powered mode offers a full list of operational and setting parameters.

    2: USB connection requires ZTH EU/US/AP (USB/MP converter)

    3: Live trend function requires ZIP-BT-NFC (Bluetooth/NFC converter)
     

    Note:
    Available Data, Workflows, Actions, and Health depend on the connected Belimo device. For detailed information, please refer to the data sheet for your specific Belimo device.

  • If I do not have a physical field device on hand, can I simulate a connection to a virtual field device with Belimo Assistant 2?

    Yes, Demo Mode can simulate a connection to a virtual field device with Belimo Assistant 2 if you do not have a physical field device on hand. Demo Mode allows you to display user interaction and explore the functionalities of the app. It is used for demonstration purposes only. Please note that workflows require a physical device to proceed.

    Note: Demo Mode can be enabled within the app through Settings > General Settings > Demo Mode > On. The Simulate Device button will appear in the Home section.

  • Which languages are supported?

    The app is offered in 8 languages:

    • English (US)
    • German
    • Spanish
    • Italian
    • Simplified Chinese
    • French
    • Russian
    • Turkish

    Note: App language can be adjusted within the app through Settings > General Settings > Language

Downloads

  • Flyer – Belimo Assistant 2 (pdf - 1.66 MB)
  • Quick Guide – Belimo Assistant 2 (pdf - 2.96 MB)
  • Belimo Assistant 2 (Windows Installer Version 6.15.1) (msi - 96.32 MB)
  • Belimo Assistant 2 Release Notes
  • Belimo Assistant Link

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+966 11 277 6333
Subscribe to newsletter
BELIMO Saudi Arabia, 3742 Al Thumamah Rd, 6493 Al Yasmeen District, Riyadh 13322 (Saudi Arabia)