• Product security
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
    • Product security
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
Room and zone applications

  1. Home

Room and zone applications

Outstanding indoor air quality is the prerequisite for our daily well-being and health. 

The following parameters are the focus of the zone. They should be similar or identical within a zone:

  • Air temperature 
  • Air humidity 
  • Air quality 
  • More on the 7 Essentials of Healthy Indoor Air

Comfort, health and productivity

Room and zone applications 

The following documentation is dedicated to the room and zone application and aims to explain it in a simple and holistic way and thus to communicate application knowledge. The solutions for the introduction of heat, cold and air into the zone are explained, and the advantages and disadvantages of different design strategies are discussed. A special focus is on the use and arrangement of field devices.

Table of contents

  1. Intro
     
  2. General principles
    → Comfort and health
    → Air types as well as heating and cooling circuit
     
  3. Water applications – basics 
    → Distribution systems for hot and cold water  
    → Heat and cold emission for water
     
  4. Water applications – components  
    → Control valves – pressure-independent vs. pressure-dependent   
    → Various types of heat emission elements
     
  5. Ventilation applications – basics   
    → Ventilation types   
    → Air supply and room air flows 
     
  6. Ventilation applications – components 
     
  7. Combined applications and other systems   
    → Fan coils/induction units/VRF system   
     
  8. Building automation
    → Levels in building automation
    → Zone and room solutions in building automation 
     
  9. Zone control  
    → Overview of field devices and functionality
    → Example schematics of zone control

 

Download Links

  • Application book – Room and zone applications (pdf - 20.83 MB)

Pressure-dependent vs. pressure-independent


Initial situation: 
All valves are open and all consumers receive the same flow rate.

 
Pressure-dependent: 
One consumer has closed its valve, and the water now flows as surplus to the other consumers.
 
Pressure-independent: 
One consumer has closed its valve, and the other consumers receive only the flow rate that they require.

 

Cooling with underfloor heating

In underfloor cooling, the cooling is achieved mainly through radiation from the bottom up, while the importance of convection diminishes. The cooling performance is limited, as the water temperatures should not drop below 19°C in order to maintain comfort and avoid moisture damage. A different cooling system is needed when more cooling is required. 

The principle of displacement ventilation

Displacement ventilation requires heat sources to move the air gently into the room. Cold supply air is needed to generate thermals. Insufficient airflow leads to mixed air. Ideal for larger-sized rooms where chilled air remains at lower levels. Extract air zone above the occupancy area improves air quality. The position of the displacement ventilation diffusers should support natural thermals. 

Example from Chapter 9: control and regulation of zones

We would be happy to advise you personally

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+966 11 277 6333
Subscribe to newsletter
BELIMO Saudi Arabia, 3742 Al Thumamah Rd, 6493 Al Yasmeen District, Riyadh 13322 (Saudi Arabia)