• Building owners
    • HVAC professionals
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
    • Product security
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
    • Building owners
    • HVAC professionals
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
    • Product security
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
  2. Valves

Belimo Energy Valve™

  • Belimo Energy Valve™
  • Belimo Energy Valve™ with Thermal Energy Meter
Belimo Energy Valve™

Energy savings you can see

The Belimo Energy Valve™ provides pressure-independent flow control and transparent monitoring of heating or chilling systems. This ensures that it is not operated with too low a temperature spread (delta T). By measuring, calculating and visualising important system data and with the performance reports provided by Belimo, energy-efficient system operation is guaranteed for the entire service life. The Belimo Energy Valve™ can be connected to the Belimo Cloud, providing easy access to data and reports – anytime, anywhere.

  • Belimo Energy Valve™ 4.0 – Product Features
  • Brochure – Belimo Energy Valve™ – Energy savings you can see (pdf - 2.47 MB)
  • Application guide – Belimo Energy Valve™ (pdf - 13.23 MB)
  • Application brochure – Air handling units (pdf - 5.08 MB)
  • 3-way mixing circuit with 2-way Energy Valve / EPIV (pdf - 1.28 MB)
  • Differential pressure control with the Belimo Energy Valve™ (pdf - 2.35 MB)
  • Technical brochure – Water applications (pdf - 5.7 MB)
  • The seven essentials of healthy indoor air (pdf - 3.05 MB)

HVAC hydronics – the goldmine in building renovation projects.

The smart control of heating, cooling, and ventilation loads has a big impact on the energy efficiency of buildings. A key aspect here is the heating and chilled water circuit, i.e. the hydronics of a building.

Generation
- No energy loss at zero load reduces operating costs.
- Planning reliability as a first step towards better energy efficiency.

Distribution
- Pressure fluctuations in distribution lead to lower power output.
- Making energy flow visible.

Zone
- Demand-driven zone control.

Find out how we can support you in this:

  • Brochure – Energy efficiency and comfort in buildings (pdf - 4.53 MB)

Belimo Energy Valve™ in HVAC Applications

This is a selection of common HVAC applications in which the Belimo Energy Valve™ comes into use. After a short description of each application, common reasons for poor efficiency or performance are identified. There is an explanation of how the EV addresses these problems, and which control modes and settings are recommended to achieve optimal performance.

  • Belimo Energy Valve™ in HVAC Applications

One optimised complete solution – now in the cloud.

Cloud optimisation

Delta-T management

Energy monitoring

Know where the energy is going

The Belimo Energy Valve™ is an IoT device, i.e. an intelligent pressure-independent valve that can be connected to the Belimo Cloud. Unique functions such as the Delta-T manager or the possibility of direct power control provide clarity, enhance efficiency and reduce costs. The Belimo Energy Valve™ consists of a 2-way or 3-way characterised control valve, a volumetric flow meter, two temperature sensors and an actuator with integrated logic.

Product range

2-way (standard)

DN 15…50, internal and external thread with energy meter and glycol measurement and compensation

  • View products

2-way (MID)

DN 15…50, internal and external thread with energy meter and MID approval

  • View products

2-way

DN 65...150, flange

  • View products

3-way (standard)

DN 15…50, internal and external thread with energy meter and glycol measurement and compensation

  • View products

The intelligent Belimo Energy Valve™ with connection to the Belimo Cloud

Optimisation of the delta T and flow values
Cloud-based evaluation provides delta T settings recommended by Belimo experts for efficient operation. System performance and stability are improved.

Lifetime data access
The Belimo Cloud stores complete usage data of the Belimo Energy Valve™. The online database forms the basis for future operation optimisation.

Online technology support
Belimo Support assists with commissioning and optimally adjusting the Belimo Energy Valve™ in all operating phases. Our experts help solve technical problems.

Software updates
The Belimo Cloud Service regularly provides users with software updates. Online downloads make updates easier than ever before.

Performance reports
Belimo Cloud Reporting provides a complete overview of current and past performance data such as flow, energy consumption, power requirements and delta T, as well as an overview of operational warnings or errors that could impact efficiency.

Modern hydronics with constant flow

To ensure high overall energy efficiency in buildings, energy-optimised heating and chilling systems are becoming increasingly important.

Always the correct water quantity
Ideal room comfort by ensuring the correct amount of water, even with differential pressure changes and in partial load operation. 
 
Time savings in planning
Reduced planning effort and time savings through simple valve design.

Less installation work
Cost reduction and time savings thanks to the all-in-one solution. No complex hydronic balancing necessary.

Energy efficient
The tight-closing characterised control valve prevents internal leakage in the closed state and thereby waste at zero load. 

Flexible
Easy to set maximum flow.

Safe
The self-cleaning effect prevents the control element from jamming and ensures reliable activation of the chilling or heating power.

8 reasons to use pressure-independent control valves

1. Valve sizing made easy

2. Reduced installation work

3. User-friendly commissioning

4. Automatic hydronic balancing

5. Invariably correct quantity of water

6. Trouble-free operation

7. Immediate efficiency enhancement

8. Wide range of control options

  • Brochure – 8 reasons to use pressure-independent control valves (pdf - 4.27 MB)

Customer-specific products

These days, challenges in planning and on the construction site are difficult to solve using standard products, which is why customer-specific solutions are becoming increasingly important. We build the actuator you need – with the cable length, connector plug and parametrisation you specify. On request, we mount the actuator to a valve and create a pre-mounted assembly from pipe parts, sensors, connections and much more. 

  • Different cable types and lengths with or without a connector plug. 
  • Product labelling with your customer information (e.g. where the actuator is to be installed in the building). 
  • Completely prefabricated and tested assembly (e.g. seal integrity) with components of your choice.
  • On request with flexible pipelines, with special coatings or insulation.
  • We take care of the parametrisation for you (e.g. adjustable running time, switching differential and bus parameters). For HVAC performance devices (e.g. Belimo Energy Valve™), we prepare the complete commissioning for you according to your specifications.

We offer a "complete carefree package" for your application.

  • Read More
Belimo Energy Valve™ with Thermal Energy Meter

Thermal energy management and billing made easier than ever

The unity of the certified Belimo Thermal Energy Meter™ and the enhanced Belimo Energy Valve™ allows for transparent thermal energy management. The two worlds of "energy control" and "certified energy measurement and billing" are now being united. Accurately measure and monitor thermal flows and and energy consumption in heating and cooling systems with direct IoT-based cost accounting using a single device. The new MID-approved Thermal Energy Meters assure high accuracy and reliability, allowing for easy and efficient billing. But measuring reliably is only the beginning. The Belimo Energy Valve™ instantly controls the thermal flow and optimises the energy supply to the user. With this important combination Belimo is stepping into a new era of integrated thermal energy management and is bringing together what belongs together.

  • Belimo Energy Valve™ 4.0 – Product Features
  • Brochure – Belimo Energy Valve™ and Thermal Energy Meter (pdf - 2.8 MB)
  • Application guide – Belimo Energy Valve™ (pdf - 13.23 MB)
  • Application brochure – Air handling units (pdf - 5.08 MB)
  • 3-way mixing circuit with 2-way Energy Valve / EPIV (pdf - 1.28 MB)
  • Differential pressure control with the Belimo Energy Valve™ (pdf - 2.35 MB)
  • Technical brochure – Water applications (pdf - 5.7 MB)
  • The seven essentials of healthy indoor air (pdf - 3.05 MB)

HVAC hydronics – the goldmine in building renovation projects.

The smart control of heating, cooling, and ventilation loads has a big impact on the energy efficiency of buildings. A key aspect here is the heating and chilled water circuit, i.e. the hydronics of a building.

Generation
- No energy loss at zero load reduces operating costs.
- Planning reliability as a first step towards better energy efficiency.

Distribution
- Pressure fluctuations in distribution lead to lower power output.
- Making energy flow visible.

Zone
- Demand-driven zone control.

Find out how we can support you in this:

  • Brochure – Energy efficiency and comfort in buildings (pdf - 4.53 MB)

Belimo Energy Valve™ in HVAC Applications

This is a selection of common HVAC applications in which the Belimo Energy Valve™ comes into use. After a short description of each application, common reasons for poor efficiency or performance are identified. There is an explanation of how the EV addresses these problems, and which control modes and settings are recommended to achieve optimal performance.

  • Belimo Energy Valve™ in HVAC Applications

Bringing together what belongs together

Measure and Control

Certified Metering

Digital Workflow

Seamless Integration

Integrated thermal energy management and billing.

The new range of Belimo Energy Valve™ and Thermal Energy Meters integrates energy metering, energy control, and IoT-enabled billing in one device. It offers seamless and direct integration to the BMS or to IoT-based monitoring platforms, with IoT-based monitoring, performance improvement tools, and billing data. Bringing together performance features to save you time and money. 

Product range

2-way (MID)

DN 15…50, internal and external thread with energy meter and MID approval

  • View products

2-way (standard)

DN 15…50, internal and external thread with energy meter and glycol measurement and compensation

  • View products

Advantages

Certified metering, MID approval

The Thermal Energy Meter meets the requirements of EN 1434 and has type approval according to the European Measuring Instruments Directive 2014/32/EU (MI-004).

Digitally supported workflows

The Belimo Assistant App guides you through the setup process.

IoT-based billing

When connected to the Belimo Cloud, owner-authorised third ­parties are able to securely ­access ­consumption data and provide billing services.

Power over Ethernet (PoE)

The devices can be connected with one standard Ethernet ­cable providing power and data transmission.

Energy monitoring

The thermal energy supplied to the coil is accurately measured and logged. The data helps to identify potential areas for optimisation.

Automatic balancing

The volumetric flow through the valve is permanently measured and pressure fluctuations in the hydronic system are instantly compensated. This makes hydronic balancing unnecessary.

Measure and control instantly with the Belimo Energy Valve™

The Belimo Energy Valve™ offers certified energy metering (MID) and pressure-independent flow, energy efficiency, power control, and delta T management in one device. Monitor and instantly optimise energy consumption for optimal system performance.

Always the correct water quantity
Ideal room comfort by ensuring the correct amount of water, even with differential pressure changes and in partial load operation.  

Continuous power control
Consistent temperature and volumetric flow measurement for accurate power control.

Delta T management
Continuous measurement of the temperature spread and comparison with the limit value set for the specific system. If the temperature falls below the limit value, the Belimo Energy Valve™ automatically adjusts the flow rate so that only the amount of water actually required to achieve the desired power is used.

Time savings in planning
Reduced planning effort and time savings through simple valve design.

Less installation work
Cost reduction and time savings thanks to the all-in-one solution. No complex hydronic balancing necessary.

Energy efficient
The tight-closing characterised control valve prevents internal leakage in the closed state and thereby waste at zero load. The integrated logic prevents the occurrence of the "low delta T" syndrome and ensures maximum comfort with the lowest possible energy consumption.

Flexible
Easy to set maximum flow.

Reliable certified metering enabling IoT-based billing

The Belimo Thermal Energy Meters™ are certified according to EN 1434/MID and are equipped for remote, IoT-based billing. Belimoʼs patented automatic glycol monitoring and compensation ensure that your measurement remains accurate, even if the glycol concentrations change.

  • Overcoming the Glycol Measurement Challenge (pdf - 546 KB)

Digitally supported project design and commissioning

Apps and web tools support the design process and offer fast and simple commissioning at your fingertips. A truly digital approach and full transparency on the end usersʼs energy data makes your life easier.
The Belimo Energy Valve™ and Thermal Energy Meter with NFC interface (Near Field Communication) enable easy configuration and maintenance directly from a smartphone. With the ­Belimo ­Assistant App, the devices can be configured intuitively and commissioning values can be logged. Key performance indicators, which make it easy to determine the "health status" of the device, ensure reliable operation. Numerous diagnostic parameters show how the device interacts with the system during operation. If servicing is required, it is possible to draw up a failure analysis quickly.

Seamless integration of metering data

Seamless and direct integration to the BMS and equipped for IoT-based energy monitoring and billing. Integration of energy-data has never been easier. One device provides all the information you need to improve the energy performance of your system.

Excellent connectivity
The Belimo Energy Valve™ has on board all common building automation communication protocols.

Power over Ethernet (PoE)
PoE allows the device to be powered and the data to be transmitted simultaneously via an Ethernet cable. This simplifies installation, avoids wiring errors and eliminates the need for a local power supply.

Direct integration into IoT platforms
Belimo's IoT-ready products allow field devices to be connected ­directly to modern building IoT platforms. Now you can benefit from the possibilities of a networked digital ecosystem.

The intelligent Belimo Energy Valve™ with connection to the Belimo Cloud

Simplified energy billing
The Belimo Energy Valve™ and Thermal Energy Meters are ready for remote, IoT-based billing. Authorised users can access the data via a cloud interface.

Optimisation of the delta T and flow values
Cloud-based evaluation provides delta T settings recommended by Belimo experts for efficient operation. System performance and stability are improved.

Lifetime data access
The Belimo Cloud stores complete usage data of the Belimo Energy Valve™. The online database forms the basis for future operation optimisation.

Online technology support
Belimo Support assists with commissioning and optimally adjusting the Belimo Energy Valve™ in all operating phases. Our experts help solve technical problems.

Software updates
The Belimo Cloud Service regularly provides users with software updates. Online downloads make updates easier than ever before.

Performance reports
Belimo Cloud Reporting provides a complete overview of current and past performance data such as flow, energy consumption, power requirements and delta T, as well as an overview of operational warnings or errors that could impact efficiency.

The multifunctional all-in-one solution

Measuring
Integrated sensors for measuring temperature spread, flow (including compensation of glycol content) and therefore power. 

Control
Control of valve position, flow or power for perfectly controlling the heat exchanger. 

Balancing
The Belimo Energy Valve™ always ensures the correct amount of water is used – even in the event of differential pressure changes and in partial load operation.

Isolating
The energy supply to a zone can be completely shut off. No leakage thanks to the air-bubble tight characterised control valve.

Energy monitoring
Optimisation potential can be identified by recording all system data. 

Billing
Ready for IoT-based tenant billing.

Modular design for a fast meter exchange

The Thermal Energy Meter consists of a sensor module (lower part) with connected temperature sensors, which houses the calculator unit and measuring system, and the logic module (upper part), which connects the Thermal Energy Meter to the power supply and provides the bus and NFC communication interface. 

The sensor module is available as a spare part and, in certain countries, must be periodically replaced according to national regulations. To do this, the logic module can be separated (leaving all cables connected) and the lower sensor module can be easily exchanged. After that the logic module is clipped back on again. There is no need to re-connect cables or re-integrate the meter into the system. A very significant time-saving!

  • Customer advantages
    Energy Valve
  • Customer advantages
    Energy Valve with TEM
  • Success stories
Customer advantages
Energy Valve

General contractors / investors

Your focus is on the profitability of buildings. This not only includes investment costs, but also costs during ongoing operation / servicing. Sustainability and cost transparency are important to you. The Belimo Energy Valve™ offers:

  • Tested quality for over 40 years
  • Energy savings and increased room comfort by ensuring the correct amount of water for differential pressure changes and in partial load operation
  • System safety guaranteed by optional fail-safe
  • Accurate flow measurement of water and water-glycol mixtures in all HVAC applications. Manual calibration is not necessary.
  • The integrated logic that prevents the occurrence of the "low delta T" syndrome, ensuring maximum comfort with the lowest possible energy consumption

Consulting engineers

Planning HVAC systems is your core competence. You are constantly on the lookout for new, innovative ways to save energy and improve room climate. You work with the most modern methods and use data from suppliers / manufacturers for your planning. The Belimo Energy Valve™ offers:

  • Reduced planning effort and time savings through simple valve design
  • Automatic hydronic balancing at every load condition
  • Easy adaptations to power changes possible
  • Specially coordinated planning aids and documents support day-to-day work

System integrators

Your task is to design building management systems and optimally integrate field devices. Your goal is to reduce complexity and ensure transparency for the continuous optimisation of building technology. The Belimo Energy Valve™ offers:

  • Free choice of control (BACnet, Modbus, MP-Bus or analogue signal)
  • Energy optimisation through data transparency
  • Optional connection to the Belimo Cloud
  • Operational check in real time

Installers / plant engineers

The installation of HVAC building technology is your trade. To carry out your work, you need the right products at the right time on site. Easy mounting and expert support allow you to meet your tight schedule. The Belimo Energy Valve™ offers:

  • Cost reduction and time savings with an all-in-one solution
  • No complex hydronic balancing necessary
  • Easy commissioning in just a few steps with an intuitive start-up assistant
  • Accurate and reproducible flow measurement of water and water-glycol mixtures eliminates the need for manual calibration.
  • Integrated logic that prevents the occurrence of the "low delta T" syndrome, ensuring maximum comfort with the lowest possible energy consumption

Building owners

Improvements in comfort and energy consumption as well as simple building expansions and upgrades are a constant challenge for you. Optimising your HVAC system with the least possible effort and low costs is in the main focus. The Belimo Energy Valve™ offers:

  • Energy-saving thanks to automatic, permanent hydronic balancing
  • Increased room comfort by ensuring the correct amount of water for differential pressure changes and in partial load operation
  • Simple adaptations to changes in performance possible, thereby also guaranteeing easy building conversion.
  • System safety guaranteed by optional fail-safe
  • Accurate and reproducible flow measurement of water and water-glycol mixtures in all HVAC applications. Manual calibration is not necessary.
  • Optionally, the measured glycol content can be output for monitoring.
  • Integrated logic that prevents the occurrence of the "low delta T" syndrome, ensuring maximum comfort with the lowest possible energy consumption

Facility managers / Building maintenance

Management, control and operation of buildings and their technical equipment is part of your daily tasks. You seek solutions to ensure room comfort and optimise system operation. You value simple and transparent systems and, if necessary, quick delivery of spare parts and support available at all times. The Belimo Energy Valve™ offers:

  • Energy-saving thanks to automatic, permanent hydronic balancing
  • Increased room comfort by ensuring the correct amount of water for differential pressure changes and in partial load operation
  • High transparency and efficiency through energy and system monitoring
  • System safety guaranteed by optional fail-safe
  • Accurate and reproducible flow measurement of water and water-glycol mixtures in all HVAC applications. Manual calibration is not necessary.
  • Optimisation options during operation
  • Maximum comfort with minimum operating costs throughout the entire life cycle
Customer advantages
Energy Valve with TEM

General contractors / investors

Your focus is on the profitability of buildings. This not only includes investment costs, but also costs during ongoing operation / servicing. Sustainability and cost transparency are important to you. The Belimo Energy Valve™ offers:

  • Tested quality for over 40 years
  • Energy savings and increased room comfort by ensuring the correct amount of water for differential pressure changes and in partial load operation
  • System safety guaranteed by optional fail-safe
  • Accurate flow measurement of water and water-glycol mixtures in all HVAC applications. Manual calibration is not necessary.
  • The integrated logic that prevents the occurrence of the "low delta T" syndrome, ensuring maximum comfort with the lowest possible energy consumption

Consulting engineers

Planning HVAC systems is your core competence. You are constantly on the lookout for new, innovative ways to save energy and improve room climate. You work with the most modern methods and use data from suppliers / manufacturers for your planning. The Belimo Energy Valve™ offers:

  • Reduced effort and time savings thanks to the all-in-one solution
  • Reduced planning effort through simple valve selection
  • Traceable verification and logging (commissioning report)
  • Automatic hydronic balancing at every load condition
  • Easy adaptations to power changes possible

System integrators

Your task is to design building management systems and optimally integrate field devices. Your goal is to reduce complexity and ensure transparency for the continuous optimisation of building technology. The Belimo Energy Valve™ offers:

  • Billing and control in a single device 
  • Simple, time-saving commissioning and configuration 
  • Free choice of control signal (BACnet, Modbus, MP-Bus, M-Bus or analogue signal) 
  • Energy optimisation through data transparency 
  • Simplified installation through PoE (Power over Ethernet), as no local power supply is required 
  • The European requirements of the EN 1434 standard and the MID directive are met
  • Integrated web server for direct data access and setting options 
  • A single smartphone app for everything: commissioning, configuration, diagnosis and monitoring 
  • Intuitive start-up assistant for commissioning and logging the Thermal Energy Meter

Installers / plant engineers

The installation of HVAC building technology is your trade. To carry out your work, you need the right products at the right time on site. Easy mounting and expert support allow you to meet your tight schedule. The Belimo Energy Valve™ offers:

  • Cost reduction and time savings with an all-in-one ­solution
  • No complicated hydronic balancing necessary
  • Easy logging of the approved energy meter during commissioning with the Assistant App
  • Automatic creation of a metering commissioining report, available online
  • The European requirements of the EN 1434 standard and the MID directive are met
  • Integrated web server for direct data access and setting options 
  • A single smartphone app for everything: commissioning, configuration, diagnosis and monitoring 
  • Intuitive start-up assistant for commissioning and logging the Thermal Energy Meter

Building owners

Improvements in comfort and energy consumption as well as simple building expansions and upgrades are a constant challenge for you. Optimising your HVAC system with the least possible effort and low costs is in the main focus. The Belimo Energy Valve™ offers:

  • Certified and traceable measurement and logging of energy data, ready for tenant billing
  • Open data access provides flexibility in the choice of the energy service provider (e.g. for billing) 
  • Low commissioning and operating costs, which translate to optimum investment protection
  • Future-proof and transparent thanks to direct internet connection

Facility managers / Building maintenance

Management, control and operation of buildings and their technical equipment is part of your daily tasks. You seek solutions to ensure room comfort and optimise system operation. You value simple and transparent systems and, if necessary, quick delivery of spare parts and support available at all times. The Belimo Energy Valve™ offers:

  • Maximum comfort with minimum operating costs throughout the entire life cycle
  • Pressure-independent control eliminates need of regular hydronic re-balancing
  • Integrated glycol measurement and compensation, or in the case of MID devices an alarm, guarantee system safety and ensure accurate measuring values
  • Traceable verification and logging of billing-relevant data 
  • High transparency and efficiency thanks to energy and system monitoring with the Belimo Cloud  
  • Equipment subject to calibration is easy to replace

Measurement service provider

As a metering service provider, you ensure that the thermal energy is measured correctly and accurately and that the consumption data is recorded and invoiced. The Belimo Energy Valve™ offers:

  • App-guided comissioning, automatically creating a formal commissioning report 
  • The measured data from the MID-certified energy meter can be used directly for tenant billing
  • Easy connection to other cloud interfaces
  • Easy data logging and processing
  • Seamless integration into open metering or billing platforms 
  • The European requirements of the EN 1434 standard and the MID directive are met
  • Integrated web server for direct data access and setting options 
  • A single smartphone app for everything: commissioning, configuration, diagnosis and monitoring 
  • Intuitive start-up assistant for commissioning and logging the Thermal Energy Meter
Success stories

Bremen, GermanyUniversity of Bremen

  • Learn more

Skopje, MacedoniaZan Mitrev Clinic

  • Learn more

Guyancourt, FranceBouygues Construction HQ

  • Learn more

Meppen, GermanyLudmillenstift Hospital

  • Learn more

Attenkirchen, GermanyHagl GmbH, Gütlsdorf

  • Learn more

Lenzerheide, SwitzerlandScharmoin Mountain Restaurant

  • Learn more

Lenzerheide, SwitzerlandMotta Hütte

  • Learn more

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+966 11 277 6333
Subscribe to newsletter
BELIMO Saudi Arabia, 3742 Al Thumamah Rd, 6493 Al Yasmeen District, Riyadh 13322 (Saudi Arabia)