3. Globe Valves

H6150SP



Learn more
Back to product category
H6150SP

H6150SP

Globe valve (partially pressure-balanced), 2-way, DN 150, Flange, PN 16, ps 1600 kPa, Kvs 320 m³/h, Fluid temperature 5...150°C [41...302°F]
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
  • Actuator selection
  • Downloads
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for H6150SP
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    MagiCAD Cloud

    • View now

    Hydronic schemes
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
    Kvs
    320 m³/h
    Fluid
    Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
    Fluid temperature
    5...150°C [41...302°F]
    Fluid temperature note
    • 120°C up to 1600 kPa
    • 150°C up to 1400 kPa
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.05% of the Kvs value
    Pipe connection
    Flange

    Welcome to Belimo {{js-currentCountryName}}

    {{js-currentCountryText}}
    Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
    +966 11 277 6333
    Subscribe to newsletter
    BELIMO Saudi Arabia, 3742 Al Thumamah Rd, 6493 Al Yasmeen District, Riyadh 13322 (Saudi Arabia)