3. Globe Valves

H665N



Learn more
Back to product category
H665N

H665N

Globe valve, 2-way, DN 65, Flange, PN 16, ps 1600 kPa, Kvs 63 m³/h, Fluid temperature -10...120°C [14...248°F]
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
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for H665N
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    MagiCAD Cloud

    • View now

    Hydronic schemes
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
    ZH24-1-B

    ZH24-1-B

    Stem heater for valves DN 65...250, AC/DC 24 V, 60 W

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Details

    Specifications

    Pattern
    2-way
    Kvs
    63 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...120°C [14...248°F]
    Fluid temperature note
    At a fluid temperature of -10...2°C, a stem heater is needed.
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.05% of the Kvs value
    Pipe connection
    Flange

    Welcome to Belimo {{js-currentCountryName}}

    {{js-currentCountryText}}
    Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
    +966 11 277 6333
    Subscribe to newsletter
    BELIMO Saudi Arabia, 3742 Al Thumamah Rd, 6493 Al Yasmeen District, Riyadh 13322 (Saudi Arabia)