• General Conditions of Sales and Delivery
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
    • General Conditions of Sales and Delivery
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
H7125N



Learn more
Back to product category
H7125N

H7125N

Globe valve, 3-way, DN 125, Flange, PN 16, ps 1600 kPa, Kvs 220 m³/h, Fluid temperature -10...120°C [14...248°F]
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
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for H7125N
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    Data for planners

    • View now

    CAD download / 3D viewer

    • View now

    MagiCAD Cloud

    • View now

    Hydronic schemes
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
    ZH7125

    ZH7125

    Blanking flange PN 16 for globe valve DN 125

    Add to Project List
    Please contact your local Sales Representative for ordering.

    Electrical accessory

    ZH24-1-B

    ZH24-1-B

    Stem heater for valves DN 65...250, AC/DC 24 V, 60 W

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Details

    Specifications

    Pattern
    3-way
    Kvs
    220 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...120°C [14...248°F]
    Fluid temperature note
    At a fluid temperature of -10...2°C, a stem heater is needed.
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: linear
    Leakage rate {Tools}
    A – AB: max. 0.05% of the Kvs value; B – AB: max. 1% of the Kvs value
    Pipe connection
    Flange

    Welcome to Belimo {{js-currentCountryName}}

    {{js-currentCountryText}}
    Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
    +966 11 277 6333
    Subscribe to newsletter
    BELIMO Saudi Arabia, 3742 Al Thumamah Rd, 6493 Al Yasmeen District, Riyadh 13322 (Saudi Arabia)