• Product security
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
    • Product security
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
  3. Valve Actuators

NVK230A-3



Learn more
Back to product category
NVK230A-3

NVK230A-3

Globe valve actuator fail-safe NC/NO, 1000 N, AC 100...240 V, 3-point, 150 s, Stroke 20 mm, IP54
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
MagiCAD Cloud

  • View now
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Mechanical accessory

ZNV-C

ZNV-C

Spare coupling

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
ZH24-1-A

ZH24-1-A

Stem heater for LV.., NV.., SV.. actuator

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
2 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
4.5 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Control type
3-point
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+966 11 277 6333
Subscribe to newsletter
BELIMO Saudi Arabia, 3742 Al Thumamah Rd, 6493 Al Yasmeen District, Riyadh 13322 (Saudi Arabia)