- Products (998)
- Discontinued Products (0)
- Documentation (0)
- General information (0)
H532B
Globe valve, 3-way, DN 32, External thread, G 2", PN 16, ps 1600 kPa, Kvs 16 m³/h, Fluid temperature -10...120°C [14...248°F]
H540B
Globe valve, 3-way, DN 40, External thread, G 2 1/4", PN 16, ps 1600 kPa, Kvs 25 m³/h, Fluid temperature -10...120°C [14...248°F]
H550B
Globe valve, 3-way, DN 50, External thread, G 2 3/4", PN 16, ps 1600 kPa, Kvs 40 m³/h, Fluid temperature -10...120°C [14...248°F]
H6015X1-S2
Globe valve, 2-way, DN 15, Flange, PN 25, ps 2500 kPa, Kvs 1 m³/h, Fluid temperature 5...150°C [41...302°F]
H6015X1P6-S2
Globe valve, 2-way, DN 15, Flange, PN 25, ps 2500 kPa, Kvs 1.6 m³/h, Fluid temperature 5...150°C [41...302°F]
H6015X2P5-S2
Globe valve, 2-way, DN 15, Flange, PN 25, ps 2500 kPa, Kvs 2.5 m³/h, Fluid temperature 5...150°C [41...302°F]
H6015X4-S2
Globe valve, 2-way, DN 15, Flange, PN 25, ps 2500 kPa, Kvs 4 m³/h, Fluid temperature 5...150°C [41...302°F]
H6015XP4-S2
Globe valve, 2-way, DN 15, Flange, PN 25, ps 2500 kPa, Kvs 0.4 m³/h, Fluid temperature 5...150°C [41...302°F]
H6015XP63-S2
Globe valve, 2-way, DN 15, Flange, PN 25, ps 2500 kPa, Kvs 0.63 m³/h, Fluid temperature 5...150°C [41...302°F]
H6020X4-S2
Globe valve, 2-way, DN 20, Flange, PN 25, ps 2500 kPa, Kvs 4 m³/h, Fluid temperature 5...150°C [41...302°F]
H6020X6P3-S2
Globe valve, 2-way, DN 20, Flange, PN 25, ps 2500 kPa, Kvs 6.3 m³/h, Fluid temperature 5...150°C [41...302°F]
H6025X10-S2
Globe valve, 2-way, DN 25, Flange, PN 25, ps 2500 kPa, Kvs 10 m³/h, Fluid temperature 5...150°C [41...302°F]
H6025X6P3-S2
Globe valve, 2-way, DN 25, Flange, PN 25, ps 2500 kPa, Kvs 6.3 m³/h, Fluid temperature 5...150°C [41...302°F]
H6032X10-S2
Globe valve, 2-way, DN 32, Flange, PN 25, ps 2500 kPa, Kvs 10 m³/h, Fluid temperature 5...150°C [41...302°F]
H6032X16-S2
Globe valve, 2-way, DN 32, Flange, PN 25, ps 2500 kPa, Kvs 16 m³/h, Fluid temperature 5...150°C [41...302°F]
H6040X16-S2
Globe valve, 2-way, DN 40, Flange, PN 25, ps 2500 kPa, Kvs 16 m³/h, Fluid temperature 5...150°C [41...302°F]
H6040X25-S2
Globe valve, 2-way, DN 40, Flange, PN 25, ps 2500 kPa, Kvs 25 m³/h, Fluid temperature 5...150°C [41...302°F]
H6050X25-S2
Globe valve, 2-way, DN 50, Flange, PN 25, ps 2500 kPa, Kvs 25 m³/h, Fluid temperature 5...150°C [41...302°F]
H6050X40-S2
Globe valve, 2-way, DN 50, Flange, PN 25, ps 2500 kPa, Kvs 40 m³/h, Fluid temperature 5...150°C [41...302°F]
H6065X58-SP2
Globe valve (partially pressure-balanced), 2-way, DN 65, Flange, PN 25, ps 2500 kPa, Kvs 58 m³/h, Fluid temperature 5...150°C [41...302°F]
Design data: Design data