HTY24-SR
Rotary actuator for mixing valves, 10 Nm, AC/DC 24 V, 0...10 V, 35 s, IP40
- List price
- 3 977,00 SEK
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
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
MS-NRC
Mounting kit for Honeywell/Centra DR..MA mixing valves
List price: 358,00 SEK
Your price: ...
MS-NRC1
Mounting kit for Honeywell/Centra DRU.. mixing valves
List price: 1 363,00 SEK
Your price: ...
MS-NRL
Mounting kit for Siemens/Landis&Stäfa mixing valves VCI/VBG/VBF
List price: 261,00 SEK
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2.5 W
- Power Consumption For Wire Sizing
- 4 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 10 Nm
- Control type
- DC 2...10 V
- Direction Of Motion Motor
- clockwise rotation (cw)
- Manual override
- Temporary and permanent gear train disengagement with rotary knob on the housing
- Angle of rotation
- 90°
- Running time (motor)
- 35 s / 90°
- Protection category
- IP40