S2A GR
Auxiliary switch 2x SPDT add-on, grey
- List price
- 1 312,00 SEK
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
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
Z-SPA
Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.
List price: 1 540,00 SEK
Your price: ...
Details
Specifications
- Auxiliary switches
- 2x SPDT
- Connection Auxilary Switch
- Cable 1 m, 6x 0.75 mm² halogen-free
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]