• Belimo Experience Center (Nacka, Sweden)
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
    Svenska
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
  • SE EN
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
    • Belimo Experience Center (Nacka, Sweden)
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
  3. Fire Damper Actuators

BF230-C93



Learn more
Back to product category
BF230-C93

BF230-C93

Fire damper actuator, 18 Nm, AC 230 V, Open/close, 120 s, 2x SPDT, IP54, Cable

Only available through manufacturers of fire dampers
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
ZA18-BF

ZA18-BF

Adapter for form fit 12 mm on round shaft 18 mm, L = 33 mm for BFL, BLF, BFN, BF, BLE, BEN, BEE

List price: 718,00 SEK
Your price: ...
Add to Project List
ZK-BF

ZK-BF

Adapter for form fit with clamp for round shaft 10...20 mm / square 10...16 mm for BF, BLF

List price: 443,00 SEK
Your price: ...
Add to Project List
ZK1-B

ZK1-B

Hand crank, 40 mm, for BLF, BF, BLE, BE

List price: 75,00 SEK
Your price: ...
Add to Project List
ZK1-B.1

ZK1-B.1

Hand crank, 40 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

List price: 1 800,00 SEK
Your price: ...
Add to Project List
ZK2-B

ZK2-B

Hand crank, 70 mm, for BLF, BF, BLE, BE

List price: 80,00 SEK
Your price: ...
Add to Project List
ZK2-B.1

ZK2-B.1

Hand crank, 70 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

List price: 2 000,00 SEK
Your price: ...
Add to Project List
ZSD-B.1

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

List price: 2 600,00 SEK
Your price: ...
Add to Project List
ZSN-BF

ZSN-BF

Bracket for SN2-C7 for BF

List price: 468,00 SEK
Your price: ...
Add to Project List
ZZ12-B

ZZ12-B

Pointer 12x12 mm for BLF, BF, BLE

List price: 68,00 SEK
Your price: ...
Add to Project List
ZZ12-B.1

ZZ12-B.1

Pointer 12x12 mm for BLF, BF, BLE
Multipack 100 pcs.

List price: 1 400,00 SEK
Your price: ...
Add to Project List

Electrical accessory

BKN230-MOD

BKN230-MOD

Communication and power supply unit for fire damper actuators 230 V

List price: 5 360,00 SEK
Your price: ...
Add to Project List
SN2-C7

SN2-C7

Auxiliary switch 2x SPDT

List price: 1 149,00 SEK
Your price: ...
Add to Project List
SN2-C7/300

SN2-C7/300

Auxiliary switch 2x SPDT cable length 3 m

List price: 1 546,00 SEK
Your price: ...
Add to Project List
SN2-C7/500

SN2-C7/500

Auxiliary switch 2x SPDT cable length 5 m

List price: 1 699,00 SEK
Your price: ...
Add to Project List
ZST-BS

ZST-BS

Cable set with plug 0.5 m for communication and power supply unit

List price: 549,00 SEK
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC 230 V
Power consumption (running)
8 W
Power consumption (holding)
3 W
Power Consumption For Wire Sizing
12.5 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 1 m, 2x 0.75 mm² (Silicone)
Connection Auxilary Switch
Cable 1 m, 4x 0.75 mm² (Silicone)
Torque
18 Nm
Control type
Open/close
Direction Of Motion Motor
selectable by mounting L/R
Manual override
With position stop
Angle of rotation
95°
Running time (motor)
<120 s / 90°
Running time (fail-safe)
16 s
Mechanical interface
Form fit 12x12 mm, non-continuous hollow shaft
Protection category
IP54

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General conditions of sales and delivery Imprint
+46 8 464 07 00
Subscribe to newsletter
Belimo AB, Stubbsundsvägen 15, 131 41 Nacka (Sweden)