• Belimo Experience Center (Nacka, Sweden)
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
    Svenska
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
  • SE EN
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
    • Belimo Experience Center (Nacka, Sweden)
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
  3. Pressure Independent Control Valves

R225FL-J



Learn more
Back to product category
R225FL-J

R225FL-J

PI flow limiter valve (PIFLV), 2-way, DN 25, Internal thread, Rp 1", PN 25, ps 1600 kPa, V'nom 3600 l/h, Fluid temperature 2...60°C [36...140°F]

List price
2 309,00 SEK
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
  • Actuator selection
  • Downloads
  • Accessories
  • Product videos
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for R225FL-J
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    ZR2325

    ZR2325

    Pipe connector for ball valve with internal thread, DN 25, Rp 1", R 1"

    List price: 247,00 SEK
    Your price: ...
    Add to Project List
    Product videos

    Why choose the Belimo PIFLV?

    Pressure-independent flow limiter valve PIFLV.
    The PIFLV is a pressure-independent flow limiter valve that is specially designed for ON/OFF cooling zone applications.

     

    Play now Share via email

    Pressure-independent flow limiter valve PIFLV

    PIFLV: Pressure-independent flow limiter valve - Innovative Flow Limiter Design.

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    V'nom [l/h]
    3600
    V'nom [l/s]
    1.00
    Fluid
    Water
    Fluid temperature
    2...60°C [36...140°F]
    Differential pressure
    20...280 kPa
    Close-off pressure
    520 kPa
    Differential pressure note
    50 kPa for low-noise operation
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread

    Welcome to Belimo {{js-currentCountryName}}

    {{js-currentCountryText}}
    Contact Us Privacy Policy Change privacy settings Safety Notes General conditions of sales and delivery Imprint
    +46 8 464 07 00
    Subscribe to newsletter
    Belimo AB, Stubbsundsvägen 15, 131 41 Nacka (Sweden)