• Belimo Experience Center (Nacka, Sweden)
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
    Svenska
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
  • SE EN
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
    • Belimo Experience Center (Nacka, Sweden)
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
  3. Valve Actuators

LRF24



Learn more
Back to product category
LRF24

LRF24

Rotary actuator fail-safe NC, 4 Nm, AC/DC 24 V, Open/close, 75 s, IP54

List price
3 930,00 SEK
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
5 W
Power consumption (holding)
2.5 W
Power Consumption For Wire Sizing
7 VA
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Torque
4 Nm
Control type
Open/close
Direction of rotation (fail-safe)
Deenergised NC, valve closed (A – AB = 0%)
Manual override
With hand crank, can be fixed in any position
Running time (motor)
75 s / 90°
Running time (fail-safe)
<20 s
Protection category
IP54
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General conditions of sales and delivery Imprint
+46 8 464 07 00
Subscribe to newsletter
Belimo AB, Stubbsundsvägen 15, 131 41 Nacka (Sweden)