RV24A-SZ
Globe valve actuator, 4500 N, AC/DC 24 V, 0.5...10 V, 150 s, Stroke 50 mm, IP54
- List price
- 15 105,00 SEK
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
- Accessories
- Details
Downloads
Accessories
Electrical accessory
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 6 W
- Power consumption (holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 11 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Force
- 4500 N
- Control type
- DC 0.5...10 V
- Manual override
- With push-button, can be locked
- Stroke
- 50 mm
- Running time (motor)
- 150 s / 50 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- 0...50°C [32...122°F]