• Belimo Experience Center (Nacka, Sweden)
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
    Svenska
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
  • SE EN
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
    • Belimo Experience Center (Nacka, Sweden)
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
  3. Pressure Independent Control Valves

C215QFL-E/CQ24A-MPL-T/Z



Learn more
Back to product category
C215QFL-E/CQ24A-MPL-T/Z

C215QFL-E/CQ24A-MPL-T/Z

PI flow limiter valve (PIFLV), 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, V'nom 650 l/h, Fluid temperature 2...60°C [36...140°F]
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40, Terminals
Actuator supplied separately
2 pipe connectors ZR2315 supplied separately

Please contact your local Belimo representative for ordering.
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
  • Product videos
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
System integration

Current documents

  • Download
  • Download

Software / Apps
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
Z-ESCM

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.

List price: 280,00 SEK
Your price: ...
Add to Project List
ZCQ-C

ZCQ-C

End stop clip, for CQ.. actuator
Multipack 5 pcs.

List price: 115,00 SEK
Your price: ...
Add to Project List
ZCQ-E

ZCQ-E

Spindle extension CQ

List price: 321,00 SEK
Your price: ...
Add to Project List
ZCQ-W

ZCQ-W

Housing cover CQ, Colour: white (RAL 9010)

List price: 108,00 SEK
Your price: ...
Add to Project List
ZR2315

ZR2315

Pipe connector for ball valve with internal thread, DN 15, Rp 1/2", R 1/2"

List price: 175,00 SEK
Your price: ...
Add to Project List

Electrical accessory

ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 3 713,00 SEK
Your price: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List price: 4 984,00 SEK
Your price: ...
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: 1 149,00 SEK
Your price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 386,00 SEK
Your price: ...
Add to Project List

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List price: 10 833,00 SEK
Your price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List price: 9 561,00 SEK
Your price: ...
Add to Project List
Product videos

Why choose the Belimo PIFLV?

Pressure-independent flow limiter valve PIFLV.
The PIFLV is a pressure-independent flow limiter valve that is specially designed for ON/OFF cooling zone applications.

 

Play now Share via email

Pressure-independent flow limiter valve PIFLV

PIFLV: Pressure-independent flow limiter valve - Innovative Flow Limiter Design.

Play now Share via email
Details

Specifications

Valve specifications

Pattern
2-way
V'nom [l/h]
650
V'nom [l/s]
0.18
Fluid
Water
Fluid temperature
2...60°C [36...140°F]
Differential pressure
20...280 kPa
Close-off pressure
520 kPa
Differential pressure note
50 kPa for low-noise operation
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Internal thread

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
0.6 W
Power consumption (holding)
0.4 W
Power Consumption For Wire Sizing
1.1 VA
Connection Supply Control
Terminals 2.5 mm² (cable ø6.3...6.8 mm, 3-wire)
Control type
MP-Bus
Protection category
IP40

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General conditions of sales and delivery Imprint
+46 8 464 07 00
Subscribe to newsletter
Belimo AB, Stubbsundsvägen 15, 131 41 Nacka (Sweden)