22ADP-186B
Air differential pressure sensor, 0...7000 Pa, Auto-Zero, 0...5 V, 0...10 V, 4...20 mA, LCD
Parts included: mounting plate, PVC tube 2 m, 2 duct connectors (plastic), screws
- List price
- EUR 351,00
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
A-22AP-A02
Duct connector, Metal, L 40 mm, Tube connection 5 mm
A-22AP-A04
Duct connector, Metal, L 100 mm, Tube connection 5 mm
Electrical accessory
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
Tools
Belimo Duct Sensor Assistant App
Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, parametrising and maintenance, only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK
A-22G-A05
Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK
Belimo Sensor Range
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
- Differential pressure
- Output signal
-
- 0...5 V
- 0...10 V
- 4...20 mA
- Measuring range pressure
- 0...7000 Pa
- Measuring range pressure
- 0...28 inch WC
- Output Voltage [Range]
- 1 x 0...5 V, 0...10 V, min. resistance 10 kΩ
- Output Current [Range]
- 1x 4...20 mA, max. resistance 500 Ω
- Output signal active note
- Output 0...5/10 V selectable with switch
- Display type
- LCD