22DTM-15
Duct sensor CO₂ / Humidity / Temperature active, Modbus, 0...5 V, 0...10 V, Probe length 180 mm, Probe diameter 19.5 mm
Parts included: mounting flange, additional cable gland
- List price
- EUR 599,00
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
Electrical accessory
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
A-22G-A02.1
Connection adapter flex conduit, M20, for cable gland 2x 6 mm
Multipack 10 pcs.
A-22G-A25.1
Cable gland for cable diameter ø6.1...8.0 mm, Multipack 10 pcs.
A-22G-A26.1
Cable gland for cable diameter ø6.1...8.0 mm, Multipack 10 pcs.
Tools
Belimo Duct Sensor Assistant App
Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, parametrising and maintenance, only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK
A-22G-A05
Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK
How to install a 22DT.. sensor
• Typical mounting aid inclusive
• Fast installation
• Efficient commissioning
• High protection thanks to IP65 / NEMA 4X housing
Belimo Sensor Range
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
How-To: Installing duct IAQ sensors
Learn how to install a Duct IAQ Sensor.
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
-
- CO₂
- Temperature
- Humidity
- Output signal
-
- Modbus
- 0...5 V
- 0...10 V
- Measuring range CO₂
-
- Default setting: 0...2000 ppm
- With A-22G-A05: 0...5000 ppm
- Over Modbus: 0...10000 ppm
- Measuring range humidity
-
- Adjustable via Modbus
- Default setting: 0...100% RH
- Measuring range temperature
-
- Adjustable via Modbus
- 0...50°C [32...122°F]
- Communication
- Modbus RTU
- Output Voltage [Range]
- 2 x 0...5 V, 0...10 V, min. resistance 10 kΩ
- Output signal active note
- Output 0...5/10 V with Jumper adjustable
- Probe length
- 180 mm