• RetroFIT+ Partners
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
    Türkçe
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
  • TR EN
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
    • RetroFIT+ Partners
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
  3. Pressure Independent Control Valves

C215QP-B



Learn more
Back to product category
C215QP-B

C215QP-B

PI Zone Valve (PIQCV), 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, V'nom 210 l/h, Fluid temperature -20...120°C [-4...248°F] (with actuator 2...90°C)

For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells. 
The suitable insulating shell can be found in the accessories for this product.

List price
EUR 177,00
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
  • Actuator selection
  • Downloads
  • Accessories
  • Product videos
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for C215QP-B
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    EXT-OC-ZQ15-P

    EXT-OC-ZQ15-P

    Insulation shell for valve C2..QP-.., DN 15
    only for non-condensing applications

    List price: EUR 34,60
    Your price: ...
    Add to Project List
    ZCQ-E

    ZCQ-E

    Spindle extension CQ

    List price: EUR 28,20
    Your price: ...
    Add to Project List
    ZCQ-FL

    ZCQ-FL

    Flow limiter PIQCV

    List price: EUR 29,60
    Your price: ...
    Add to Project List
    ZLR-01

    ZLR-01

    Connection adapter, QCV-LR

    List price: EUR 48,20
    Your price: ...
    Add to Project List
    ZR2315

    ZR2315

    Pipe connector for ball valve with internal thread, DN 15, Rp 1/2", R 1/2"

    List price: EUR 15,40
    Your price: ...
    Add to Project List
    Product videos

    Pressure independent zone valve PIQCV

    The PIQCV (Pressure Independent Quick Compact Valve) is a pressure-independent characterised control valve which permanently supplies all heating and cooling elements with precisely the amount of water needed.

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    V'nom [l/h]
    210
    V'nom [l/s]
    0.058
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -20...120°C [-4...248°F]
    Fluid temperature note
    with actuator 2...90°C
    Differential pressure
    16...350 kPa
    Close-off pressure
    1400 kPa
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread

    Welcome to Belimo {{js-currentCountryName}}

    {{js-currentCountryText}}
    Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
    +90 532 438 32 24
    BELIMO Türkiye Otomasyon A.Ş., Serifali Mh. Hendem Cad. No: 38 Kesir Plaza Kat: 4, 34775 Ümraniye / İstanbul (Türkiye)