• RetroFIT+ Partners
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
    Türkçe
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
  • TR EN
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
    • RetroFIT+ Partners
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
  3. Ball Valves

R7032R-B3/SRFA



Learn more
Back to product category
R7032R-B3/SRFA

R7032R-B3/SRFA

Changeover ball valve, 3-way, DN 32, Flange, PN 6, ps 600 kPa, Kvs 32 m³/h, Fluid temperature -10...100°C [14...212°F]
Rotary actuator fail-safe NC, 20 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, IP54
Actuator supplied separately

List price
EUR 1.076,00
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
ZR-EXT-01

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: EUR 163,00
Your price: ...
Add to Project List

Electrical accessory

ZR24-2

ZR24-2

Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

List price: EUR 129,00
Your price: ...
Add to Project List
Details

Specifications

Valve specifications

Pattern
3-way
Kvs
32 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
-10...100°C [14...212°F]
Fluid temperature note
  • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Close-off pressure
600 kPa
Differential pressure Δpmax
100 kPa
Leakage rate {Tools}
A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, max. 1% of the Kvs value
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power consumption (running)
7 W
Power consumption (holding)
3.5 W
Power Consumption For Wire Sizing
18 VA
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Control type
Open/close
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+90 532 438 32 24
BELIMO Türkiye Otomasyon A.Ş., Serifali Mh. Hendem Cad. No: 38 Kesir Plaza Kat: 4, 34775 Ümraniye / İstanbul (Türkiye)