• RetroFIT+ Partners
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
    Türkçe
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
  • TR EN
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
    • RetroFIT+ Partners
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
  3. Valve Actuators

TR24-SR



Learn more
Back to product category
TR24-SR

TR24-SR

Rotary actuator, 2 Nm, AC/DC 24 V, 2...10 V, 90 s, IP40

List price
EUR 195,00
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
CAD data 2D

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

CAD data 3D
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
0.5 W
Power Consumption For Wire Sizing
1 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
2 Nm
Control type
DC 2...10 V
Manual override
Temporary gear train disengagement
Running time (motor)
90 s / 90°
Protection category
IP40
Ambient Temperature
-7...50°C [19...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+90 532 438 32 24
BELIMO Türkiye Otomasyon A.Ş., Serifali Mh. Hendem Cad. No: 38 Kesir Plaza Kat: 4, 34775 Ümraniye / İstanbul (Türkiye)