H6025X10-S2/NV24A-TPC



Learn more
Back to product category
H6025X10-S2/NV24A-TPC

H6025X10-S2/NV24A-TPC

Globe valve, 2-way, DN 25, Flange, PN 25, ps 2500 kPa, Kvs 10 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator, 1000 N, AC/DC 24 V, Open/close, 3-point, 150 s, Stroke 20 mm, IP54, Terminals with cable
Actuator supplied separately
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
10 m³/h
Fluid
Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
Fluid temperature
5...150°C [41...302°F]
Fluid temperature note
  • 120°C up to 2500 kPa
  • 150°C up to 2430 kPa
Close-off pressure
1300 kPa
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
0.5 W
Power Consumption For Wire Sizing
3 VA
Connection Supply Control
Terminals with cable 1 m, 3x 0.75 mm², Terminal 4 mm²
Control type
  • Open/close
  • 3-point
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
+27 860 BELIMO (235466)
Subscribe to newsletter
BELIMO Southern Africa (PTY) Ltd., 11 Third Street Southdale, 2091 Johannesburg, GT (South Africa)