3. Fire Damper Actuators

BF24-TN-ST/300



Learn more
Back to product category
BF24-TN-ST/300

BF24-TN-ST/300

Fire damper actuator, 18 Nm, AC/DC 24 V, Open/close, 120 s, 2x SPDT, IP54, Cable with connector plug, Thermoelectric tripping device BAT (72°C)

Only available through manufacturers of fire dampers
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
ZA18-BF

ZA18-BF

Adapter for form fit 12 mm on round shaft 18 mm, L = 33 mm for BFL, BLF, BFN, BF, BLE, BEN, BEE

List price: 63,00 €
Your price: ...
Add to Project List
ZK-BF

ZK-BF

Adapter for form fit with clamp for round shaft 10...20 mm / square 10...16 mm for BF, BLF

List price: 38,90 €
Your price: ...
Add to Project List
ZK1-B

ZK1-B

Hand crank, 40 mm, for BLF, BF, BLE, BE

List price: 6,60 €
Your price: ...
Add to Project List
ZK1-B.1

ZK1-B.1

Hand crank, 40 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

List price: 154,00 €
Your price: ...
Add to Project List
ZK2-B

ZK2-B

Hand crank, 70 mm, for BLF, BF, BLE, BE

List price: 7,10 €
Your price: ...
Add to Project List
ZK2-B.1

ZK2-B.1

Hand crank, 70 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

List price: 176,00 €
Your price: ...
Add to Project List
ZSD-B.1

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

List price: 230,00 €
Your price: ...
Add to Project List
ZSN-BF

ZSN-BF

Bracket for SN2-C7 for BF

List price: 41,10 €
Your price: ...
Add to Project List
ZZ12-B

ZZ12-B

Pointer 12x12 mm for BLF, BF, BLE

List price: 6,00 €
Your price: ...
Add to Project List
ZZ12-B.1

ZZ12-B.1

Pointer 12x12 mm for BLF, BF, BLE
Multipack 100 pcs.

List price: 126,00 €
Your price: ...
Add to Project List

Electrical accessory

BKN230-24-MOD

BKN230-24-MOD

Communication and power supply unit for fire damper actuators 24 V with connector

List price: 463,00 €
Your price: ...
Add to Project List
ZBAT0

ZBAT0

Blanking cover for BAT (without thermal fuse for duct inside temperature)

List price: 18,00 €
Your price: ...
Add to Project List
ZBAT72

ZBAT72

Spare tripping element for BAT, Duct inside temperature 72°C (colour black), Probe length 65 mm

List price: 39,10 €
Your price: ...
Add to Project List
ZBAT72.1

ZBAT72.1

Spare tripping element for BAT, Duct inside temperature 72°C (colour black), Probe length 65 mm
Multipack 20 pcs.

List price: 752,00 €
Your price: ...
Add to Project List
ZBAT72/9

ZBAT72/9

Spare tripping element for BAT, Duct inside temperature 72°C (colour black), Probe length 90 mm

List price: 55,10 €
Your price: ...
Add to Project List
ZBAT95

ZBAT95

Spare tripping element for BAT, Duct inside temperature 95°C (colour grey), Probe length 65 mm

List price: 50,30 €
Your price: ...
Add to Project List
ZBAT95.1

ZBAT95.1

Spare tripping element for BAT, Duct inside temperature 95°C (colour grey), Probe length 65 mm
Multipack 20 pcs.

List price: 940,00 €
Your price: ...
Add to Project List
ZBAT95/9

ZBAT95/9

Spare tripping element for BAT, Duct inside temperature 95°C (colour grey), Probe length 90 mm

List price: 92,90 €
Your price: ...
Add to Project List
ZBAT120

ZBAT120

Spare tripping element for BAT, Duct inside temperature 120°C (colour orange), Probe length 65 mm

List price: 85,50 €
Your price: ...
Add to Project List
ZBAT120.1

ZBAT120.1

Spare tripping element for BAT, Duct inside temperature 120°C (colour orange), Probe length 65 mm
Multipack 20 pcs.

List price: 1.614,00 €
Your price: ...
Add to Project List
ZBAT140

ZBAT140

Spare tripping element for BAT, Duct inside temperature 140°C (colour red), Probe length 65 mm

List price: 81,30 €
Your price: ...
Add to Project List
SN2-C7

SN2-C7

Auxiliary switch 2x SPDT

List price: 101,00 €
Your price: ...
Add to Project List
SN2-C7/300

SN2-C7/300

Auxiliary switch 2x SPDT cable length 3 m

List price: 136,00 €
Your price: ...
Add to Project List
SN2-C7/500

SN2-C7/500

Auxiliary switch 2x SPDT cable length 5 m

List price: 149,00 €
Your price: ...
Add to Project List
Product videos

Advantages of motorised fire dampers

Play now Share via email

Fire protection scenarios

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
7 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
10 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable with connector plug 3 m, 2x 0.75 mm² (halogen-free)
Connection Auxilary Switch
Cable with connector plug 3 m, 6x 0.75 mm² (halogen-free)
Connection Plug
  • Supply / control: plug 3-pole, suitable for communication and power supply units (see "Accessories")
  • Auxiliary switch: plug 6-pole, suitable for communication and power supply units (see "Accessories")
Torque
18 Nm
Control type
Open/close
Direction Of Motion Motor
selectable by mounting L/R
Manual override
With position stop
Angle of rotation
95°
Running time (motor)
<120 s / 90°
Running time (fail-safe)
16 s
Mechanical interface
Form fit 12x12 mm, non-continuous hollow shaft