Sensors/Meters

Belimo HVAC sensors and thermal energy meters offer superior reliability, easy installation and seamless integration with major Building Automation Systems.

The innovative housing design of our sensors enables quick, tool-free mounting, easy commissioning and offers IP65/NEMA 4X protection. Belimo offers a full product range of sensors for measuring temperature, humidity, pressure, CO2, volatile organic compounds (VOC) and flow in pipe, duct, indoor and outdoor applications.

The thermal energy meters and the Belimo Energy Valve™ combine energy measurement, control and billing in one device. Our thermal energy meters are approved as heat meters according to EN 1434/MID and prepared for remote IoT-based billing. Belimoʼs patented automatic glycol monitoring and compensation ensure precise measurement, even if the glycol concentration changes.

  • Belimo Sensor Range
  • Brochure – Belimo sensors and meters (pdf - 4,23 MB)
  • Brochure – Belimo Energy Valve™ and Thermal Energy Meter (pdf - 2,8 MB)
  • Manual — Sensor installation (pdf - 6,49 MB)
  • Brochure – Energy efficiency and comfort in buildings (pdf - 4,53 MB)
  • Brochure – Guidance document for indoor air quality (pdf - 2,55 MB)
  • The seven essentials of healthy indoor air (pdf - 3,05 MB)
  • Produkte und Preise Sensoren / Zähler Österreich 2026 (pdf - 4,84 MB)
  • Application brochure – Air handlers (pdf - 5,08 MB)

Explore sensors by application

Choose from our sensor categories based on the parameter you need to measure. Belimo sensors deliver accuracy, reliability, and easy installation for all HVAC application.

  • Find the right sensor for every measurement

    Temperature sensors

    Optimise HVAC performance with high-precision temperature sensors

    Accurate and reliable temperature readings are essential for optimal building comfort and energy efficiency. The outdoor air, room, duct, and pipe temperature sensors are designed for precise and easy measurements and simple mounting.

     

    • Learn more about temperature sensors

    Humidity sensors

    Advanced humidity sensors for HVAC systems

    Monitoring air humidity is essential for ensuring optimal comfort in a building and protecting the building infrastructure, production processes, stored goods, and works of art. Our product range of long-term stable humidity sensors for rooms, ducts, outdoor air, and condensation enables energy-optimised operation and ensures compatibility with all major building automation systems. High-quality and reliable sensors guarantee the accuracy and reproducibility of measurements. Combined sensors for temperature and humidity provide a flexible and cost-saving application.   

     

    • Learn more about humidity sensors

    Pressure sensors

    Precision pressure sensors for HVAC systems

    Accurate pressure and differential pressure measurement is important for optimal HVAC system performance. Pressure sensors from Belimo are capable of measuring extremely high and low pressures in air and water applications. The sensors offer precise measurement of pressure, differential pressure, and air flow for reliable monitoring. Selectable measuring ranges are available for application flexibility. 

     

    • Learn more about pressure sensors

    Air quality sensors

    Intelligent air quality sensors for HVAC systems

    Air quality sensors from Belimo, such as CO2 and VOC sensors, guarantee optimal indoor air quality (IAQ), increased comfort, and maximised energy savings in buildings. Multisensors with integrated temperature and humidity measurement are also available.

     

    • Learn more about air quality sensors

Sensors from Belimo: because nothing should go unnoticed

In the world of HVAC, even the smallest undetected change can compromise your system's performance. At Belimo, we believe that vigilance is the key to efficiency. Our highly responsive sensors act as the watchful eyes of your building automation, detecting rapid shifts in CO2, humidity, and pressure the moment they happen – ensuring that nothing, not even an "uninvited guest" or a minor leak, is missed.

  • Experience precision in action

Duct sensors

Temperature, humidity, air quality, pressure

  • Learn more

Pipe sensors

Temperature, pressure, flow

  • Learn more

Outdoor sensors

Temperature, humidity

  • Learn more

Room units

Room sensors and room operating units

  • Learn more

Thermal Energy Meters (TEM)

  • Learn more

Energy Valve with TEM

  • Learn more

Customer-specific products

  • Learn more