Smart tools for faster retrofits

Move from intent to approved scope faster than ever. Use RetroFIT+ tools to assess in a few hours, validate with low-disruption diagnostics, and get specific measures with clear action steps.

Download RetroFIT+ Guide Open RetroFIT+ Assessment Tool

RetroFIT+ Assessment Tool

Exclusive to RetroFIT+ Partners — turn existing building data into a ranked list of measures within hours, complete with savings and payback ranges. Use it to brief stakeholders.

Step 1: Input energy consumption

Enter recent HVAC energy data, operating hours, and basic site details.

Step 2: Assess current system

Analyse controls and hydronic systems to identify baseline issues and peak load.

Step 3: Review improvement proposals

Receive a list of measures with savings ranges. Apply directly or adjust scope and assumptions as needed.

Step 4: Add investment estimates

Enter the approximate investment per measure to calculate return on investment, break-even point, and internal rate of return ranges.

Step 5: Generate a decision-ready report

Receive a comprehensive package detailing expected energy savings, return on investment, payback period, internal rate of return, downtime, and associated risks.

Step 6: Download and share

Export the report for decision-makers, including all assumptions and a note on non-additive ranges.

Step 7: Win the project and implement

Move from report to standardised implementation with trend-verified handover.

More resources

Download a sample report Access the RetroFIT+ Assessment Tool

RetroFIT+ Diagnostic Kit

Exclusive to RetroFIT+ Partners — non-invasive, temporary diagnostics that confirm retrofit potential and establish a new load profile within three weeks.

 

Step 1: Assess with the RetroFIT+ Assessment Tool
Create the baseline, define objectives, and select candidate measures.

 

Step 2: Install the RetroFIT+ Diagnostic Kit on-site
Attach clamp-on sensors and gateways with minimal disruption; after-hours installation possible.

 

Step 3: Set up architecture and log for two weeks
Configure points in the tool, verify data quality, and run logging.

 

Step 4: Send data for automated report generation
Submit collected data to create the baseline, define objectives, and select candidate measures.

 

Step 5: Receive a detailed findings report
Get a comprehensive analysis highlighting system weaknesses, savings ranges, right-sizing impact, and recommended improvements.

 

Step 6: Share and decide
Download the report, brief decision-makers, and move forward with implementation.

RetroFIT+ Product Replacement Tool

Quickly identify the ideal replacement for obsolete or defective actuators, valves, and sensors — whether Belimo or other brands. For ventilation or hydronic applications, modernisation projects, or system upgrades, the RetroFIT+ tool recommends the best-fit Belimo solution to ensure maximum reliability, performance, and quality.

Enter your parameters and get instant matches for compatible replacement parts.

RetroFIT+ Product Replacement Tool

How To...

Use the scan function

Submit a support request

Search by product name

Search by parameters

Search by measurements

Belimo talk: pressure-independent vs. pressure-dependent

Evolve your system to be pressure-independent

 

Make your HVAC system ready for changing building demands. As spaces are renovated, extended, or used differently, hydronic systems need reliable flow control to keep comfort high and energy use low.

 

Belimo pressure-independent valve solutions help ensure efficient energy distribution, stable control, and greater transparency. From compact PIQCV valves to EPIV with real-time flow measurement and the Energy Valve for energy optimisation and documentation, Belimo offers the right solution to improve hydronic performance.

Downloads

RetroFIT+ guides and checklists

Custom linkage data capture

Corporate and insights