2. Sensors/Meters

Temperature sensors

Optimise HVAC performance with high-precision temperature sensors

Accurate and reliable temperature readings are essential for optimal building comfort and energy efficiency. The outdoor air, room, duct, and pipe temperature sensors are designed for precise and easy measurements and simple mounting.

 

​​​​​​​Features

  • A variety of output signals, passive NTC and RTD, 0…5 /10 V, 4…20 mA guarantees seamless connections to all major building control systems.
  • Up to eight field-selectable measuring ranges to simplify logistics, reduce inventory, and ensure more flexibility.

Innovation for peace of mind

Seamless

Reliable

Intuitive

Product range

Duct sensors

Equipped with high-precision sensing elements, our duct sensors monitor air temperature within HVAC ducts. These sensors are crucial for maintaining consistent airflow and temperature distribution, ensuring the system operates within specified parameters.

Product series:

  • Single point
  • Averaging
  • Cable
  • Low limit detection
     

Temperature01DT & 22DT

Duct and immersion sensors for temperature

Passive and active

  • View products

Temperature01CT & 22CT

Cable sensors temperature

Passive and active

  • View products

Temperature01MT & 22MT

Duct sensors temperature (average value)

Passive and active

  • View products

Temperature01ATS & 20DTS

Frost monitor

Passive and active

  • View products

Humidity / temperature01DH & 22DTH

Duct sensors humidity / temperature

Passive and active

  • View products

Pipe sensors

Our pipe sensors are designed to measure the temperature of fluids within pipes with high accuracy. Utilising advanced thermistor or RTD (Resistance Temperature Detector) technology, these sensors provide real-time data essential for controlling heating and cooling processes.

Product series:

  • Single point
  • Cable
  • Strap-on
  • Condensation
     

Temperature01ST, 01HT & 22HT

Clamp-on sensors (temperature)

Passive and active

  • View products

Temperature22DT

Immersion sensors (temperature)

Active

  • View products

Temperature01HT-1..A

Temperature monitor

  • View products

TemperatureEXT-J-007346..

Safety temperature limiter STB

  • View products

Room sensors

Our room sensors employ state-of-the-art thermocouple or semiconductor-based sensing technologies to measure ambient temperature. These sensors are integral to optimising HVAC settings for maintaining comfortable indoor environments.

Product series:

  • Wall-mounted room measurement
     

Room operating unitsP-22RT..D

Active

With ePaper touch display

  • View products

Room operating unitsP-22RT..A

Active

With virtual display

  • View products

Room sensors22RT

Active

  • View products

Room sensors01RT

Passive

  • View products

Room operating unitsP-01RT

Passive

  • View products

Room controllerCR

Active

  • View products

Product range

Outdoor sensors

Designed to withstand extreme weather conditions, our outdoor sensors utilise robust materials and advanced sensing technologies to provide accurate external temperature readings. These sensors are vital for adjusting HVAC operations based on outdoor climate variations.

Product series:

  • Single point
     

Temperature01UT

Outdoor sensors (temperature)

Passive

  • View products

Temperature22UT

Outdoor sensors (temperature)

Active

  • View products

Humidity / temperature22UTH

Outdoor sensors (humidity / temperature)

Active

  • View products

What is an HVAC temperature sensor?

Temperature sensors are critical components in HVAC systems, ensuring precise thermal control and energy efficiency. These sensors measure temperature variations with very fast response time and provide data to HVAC control systems, enabling adaptive adjustments to maintain optimal environmental conditions. Our range of temperature sensors is engineered to deliver accurate and reliable data, tailored to the specific requirements of HVAC applications.

Whether used in air ducts, water pipes, indoor spaces, or outdoor environments, temperature sensors are essential for system reliability and efficiency.

 

Key benefits of Belimo HVAC temperature sensors

Integrating high-precision temperature sensors in HVAC applications offers significant advantages:

  • Energy optimisation

    Real-time temperature data enables adaptive control algorithms to minimise energy wastage.

  • Enhanced comfort

    Accurate temperature control prevents thermal fluctuations and maintains occupant comfort.

  • System performance optimisation

    Ensures HVAC components operate within optimal temperature ranges, reducing inefficiencies.

  • Smart building integration

    Compatible with BACnet, Modbus, and other communication protocols for seamless automation.

  • Flexible system compatibility

    Compatible with most HVAC control systems, our sensors offer straightforward installation and integration, facilitating efficient system upgrades.Belimo temperature sensors feature various sensing elements, such as thermistors, RTDs, and semiconductor-based technologies, ensuring precise temperature measurements.

  • Durability

    Prevents overheating or excessive cooling, prolonging the lifespan of HVAC components. Constructed with high-quality materials, our sensors are built to perform reliably in various environmental conditions, including extreme temperatures and humidity. 

Applications of HVAC temperature sensors

HVAC temperature sensors are integral to various industrial, commercial, and residential applications, including:

  • Commercial buildings

    Enabling precise climate control in offices, retail spaces, and hospitality environments.

  • Industrial HVAC systems

    Ensuring accurate temperature monitoring in production and storage facilities.

  • Healthcare & laboratory environments

    Maintaining strict temperature requirements in hospitals and controlled environments.

  • Data centres & IT facilities

    Monitoring temperature fluctuations to prevent overheating and ensure equipment longevity.

Selecting the right temperature sensor for HVAC systems

Choosing the appropriate temperature sensor depends on several critical parameters:

  • Sensor type

    Thermistors (NTC, PTC), RTDs (Pt100, Pt1000), or thermocouples, each offering different accuracy and response times.

  • Sensor placement

    Application-specific sensors for ducts, pipes, indoor spaces, or outdoor settings.

  • Measurement accuracy

    High-precision sensors with minimal drift ensure long-term reliability.

  • Output signal compatibility

    Analogue (4-20mA, 0-10V) or digital (Modbus, BACnet) outputs for seamless integration.

  • Environmental durability

    Robust housing with IP-rated protection against moisture, dust, and extreme temperatures.

More questions on temperature sensors?

Contact your partner

More sensor topics

  • Learn more about humidity sensors

  • Learn more about pressure sensors

  • Learn more about air quality sensors