3. Fire Damper Actuators

BFN24-SR



Learn more
Back to product category
BFN24-SR

BFN24-SR

Fire damper actuator, 9 Nm, AC/DC 24 V, 2...10 V, 60 s, 2x SPDT, IP54, Cable

Only available through manufacturers of fire dampers
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
ZA11-B

ZA11-B

Form fit insert 12/11 mm for BFL, BFN

List price: 8,40 €
Your price: ...
Add to Project List
ZA11-B.1

ZA11-B.1

Form fit insert 12/11 mm for BFL, BFN
Multipack 50 pcs.

List price: 320,00 €
Your price: ...
Add to Project List
ZKN1-B

ZKN1-B

Hand crank, 40 mm, for BFL, BFN, BEN, BEE

List price: 6,10 €
Your price: ...
Add to Project List
ZKN1-B.1

ZKN1-B.1

Hand crank, 40 mm, for BFL, BFN, BEN, BEE
Multipack 100 pcs.

List price: 147,00 €
Your price: ...
Add to Project List
ZKN2-B

ZKN2-B

Hand crank, 63 mm, for BFL, BFN, BEN, BEE

List price: 6,60 €
Your price: ...
Add to Project List
ZKN2-B.1

ZKN2-B.1

Hand crank, 63 mm, for BFL, BFN, BEN, BEE
Multipack 100 pcs.

List price: 173,00 €
Your price: ...
Add to Project List
ZSD-B.1

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

List price: 210,00 €
Your price: ...
Add to Project List
ZSN-B

ZSN-B

Bracket for SN2-C7 for BFN/BFL, BEN/BEE, BFA

List price: 60,80 €
Your price: ...
Add to Project List
ZZN12-B

ZZN12-B

Pointer 12x12 mm for BFL, BFN, BEN, BEE

List price: 5,60 €
Your price: ...
Add to Project List
ZZN12-B.1

ZZN12-B.1

Pointer 12x12 mm for BFL, BFN, BEN, BEE
Multipack 100 pcs.

List price: 77,00 €
Your price: ...
Add to Project List

Electrical accessory

BAT72

BAT72

Thermoelectric tripping device with test button, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 65 mm

List price: 98,10 €
Your price: ...
Add to Project List
BAT72/9

BAT72/9

Thermoelectric tripping device with test button, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 90 mm

List price: 97,20 €
Your price: ...
Add to Project List
SN2-C7

SN2-C7

Auxiliary switch 2x SPDT

List price: 94,60 €
Your price: ...
Add to Project List
SN2-C7/300

SN2-C7/300

Auxiliary switch 2x SPDT cable length 3 m

List price: 127,00 €
Your price: ...
Add to Project List
SN2-C7/500

SN2-C7/500

Auxiliary switch 2x SPDT cable length 5 m

List price: 139,00 €
Your price: ...
Add to Project List
Product videos

Fire damper actuators BFL and BFN

Play now Share via email

Advantages of motorised fire dampers

Play now Share via email

Fire protection scenarios

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
4.5 W
Power consumption (holding)
1.6 W
Power Consumption For Wire Sizing
8.5 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 1 m, 4x 0.75 mm², halogen-free
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm² (halogen-free)
Torque
9 Nm
Control type
DC 2...10 V
Direction Of Motion Motor
selectable by mounting L/R
Manual override
With position stop
Angle of rotation
95°
Running time (motor)
<60 s / 90°
Running time (fail-safe)
20 s
Mechanical interface
Form fit 12x12 mm, continuous hollow shaft