3. Fast Running Actuators

LMQ24A



Learn more
Back to product category
LMQ24A

LMQ24A

Very fast running rotary actuator, 4 Nm, AC/DC 24 V, Open/close, 2.5 s, IP54

List price
334,00 €
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
Z-NMA

Z-NMA

Baseplate extension for NM..A to NM..

List price: 11,30 €
Your price: ...
Add to Project List
Z-SPA

Z-SPA

Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.

List price: 136,00 €
Your price: ...
Add to Project List
AH-25

AH-25

Actuator arm for standard shaft clamp (one-sided)

List price: 18,10 €
Your price: ...
Add to Project List
AV8-25

AV8-25

Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm

List price: 64,00 €
Your price: ...
Add to Project List
K-ENMA

K-ENMA

Shaft clamp one-sided for NM..A, clamping range ø8...26 mm with insert
Multipack 20 pcs.

List price: 338,00 €
Your price: ...
Add to Project List
K-ENSA

K-ENSA

Shaft clamp one-sided for NM..A, SM..A, clamping range ø8...26 mm
Multipack 20 pcs.

List price: 224,00 €
Your price: ...
Add to Project List
K-NA

K-NA

Shaft clamp reversible for NM..A, LMQ..A, clamping range ø8...20 mm

List price: 30,60 €
Your price: ...
Add to Project List
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List price: 23,70 €
Your price: ...
Add to Project List
KG8

KG8

Ball joint suitable for damper crank arm KH8

List price: 20,20 €
Your price: ...
Add to Project List
KH8

KH8

Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm

List price: 19,50 €
Your price: ...
Add to Project List
Z-ARS180

Z-ARS180

Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.

List price: 72,00 €
Your price: ...
Add to Project List
Z-PI

Z-PI

Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.

List price: 66,00 €
Your price: ...
Add to Project List
ZF10-NSA

ZF10-NSA

Form fit insert, 10x10 mm, for LMQ..A / NM..A / NMQ..A / SM..A
Multipack 20 pcs.

List price: 142,00 €
Your price: ...
Add to Project List
ZF12-NSA

ZF12-NSA

Form fit insert, 12x12 mm, for LMQ..A / NM..A / NMQ..A / SM..A
Multipack 20 pcs.

List price: 142,00 €
Your price: ...
Add to Project List
ZF15-NSA

ZF15-NSA

Form fit insert, 15x15 mm, for LMQ..A / NM..A / NMQ..A / SM..A
Multipack 20 pcs.

List price: 142,00 €
Your price: ...
Add to Project List
ZF16-NSA

ZF16-NSA

Form fit insert, 16x16 mm, for LMQ..A / NM..A / NMQ..A / SM..A
Multipack 20 pcs.

List price: 142,00 €
Your price: ...
Add to Project List
ZF8-NMA

ZF8-NMA

Form fit insert, 8x8 mm, for LMQ..A / NM..A
Multipack 20 pcs.

List price: 142,00 €
Your price: ...
Add to Project List
ZG-NMA

ZG-NMA

Mounting kit for linkage operation for flat installation

List price: 70,80 €
Your price: ...
Add to Project List

Electrical accessory

S1A

S1A

Auxiliary switch 1x SPDT add-on

List price: 76,30 €
Your price: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List price: 102,00 €
Your price: ...
Add to Project List
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 125,00 €
Your price: ...
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 125,00 €
Your price: ...
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: 125,00 €
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
13 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
23 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
4 Nm
Control type
Open/close
Direction Of Motion Motor
selectable with switch 0 (ccw rotation) / 1 (cw rotation)
Manual override
With push-button, can be locked
Angle of rotation
95°
Running time (motor)
2.5 s / 90°
Mechanical interface
Universal shaft clamp 8...26.7 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Tempreture
-30...40°C [-22...104°F]