3. Valve Actuators

NRC24A-SZ



Learn more
Back to product category
NRC24A-SZ

NRC24A-SZ

Rotary actuator, 10 Nm, AC/DC 24 V, 0.5...10 V, 35 s, IP54

List price
339,00 €
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
S1A

S1A

Auxiliary switch 1x SPDT add-on

List price: 76,30 €
Your price: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List price: 102,00 €
Your price: ...
Add to Project List
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 125,00 €
Your price: ...
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 125,00 €
Your price: ...
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: 125,00 €
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2.5 W
Power consumption (holding)
0.4 W
Power Consumption For Wire Sizing
5 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
10 Nm
Control type
DC 0.5...10 V
Manual override
With push-button, can be locked
Running time (motor)
35 s / 90°