Home
0

Stavke u vašoj mapi za preuzimanje

Mapa za preuzimanje je prazna
Pogledaj mapu za preuzimanje
Idite u centar za preuzimanje
0
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
    • Data Centre Cooling Aplications
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
    • Data Centre Cooling Aplications
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
    Navigation_Teaser_1
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
    Navigation_Teaser_2
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
    • Data Centre Cooling Aplications
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
    • Data Centre Cooling Aplications
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
    Navigation_Teaser_1
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
    Navigation_Teaser_2
  • Contact Us
  • Discontinued Products
  • 0

    Stavke u vašoj mapi za preuzimanje

    Mapa za preuzimanje je prazna
    Pogledaj mapu za preuzimanje
    Idite u centar za preuzimanje
  • 0
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
  3. Non Fail-Safe Actuators

CM24-L-100D.2



Learn more
Back to product category
CM24-L-100D.2

CM24-L-100D.2

Actuator with damper blade DN 100, 2 Nm, AC/DC 24 V, Open/close, 3-point, 58 s, IP54
Multipack 20 pcs.

List price
3.580,00 €
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
  • Product videos
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
Z-MA

Z-MA

Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.

List price: 130,00 €
Add to Project List
Product videos

How to install a CM..D actuator with damper blade

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
0.5 W
Power consumption (holding)
0.2 W
Power Consumption For Wire Sizing
1 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
2 Nm
Control type
  • Open/close
  • 3-point
Manual override
With magnet
Angle of rotation
70°
Running time (motor)
58 s / 70°
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Tempreture
-30...50°C [-22...122°F]

Welcome to Belimo Austria

geolocation.description.text.austria
Contact Us Privacy Policy Change privacy settings Safety Notes General Terms and Conditions Imprint
+43 1 7490361 0
Subscribe
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)