3. Accessories

BKN230-24MP



Back to product category
BKN230-24MP

BKN230-24MP

Communication and power supply unit for fire damper actuators 24 V with connector

List price
275,00 €
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
System integration

Current documents
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
BAT72

BAT72

Thermoelectric tripping device with test button, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 65 mm

List price: 105,00 €
Your price: ...
Add to Project List
BAT72/9

BAT72/9

Thermoelectric tripping device with test button, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 90 mm

List price: 104,00 €
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC 230 V
Power consumption (running)
8 W
Power Consumption For Wire Sizing
10 VA
Control type
MP-Bus
Protection category
IP40