DRC24G-7



Learn more
Back to product category
DRC24G-7

DRC24G-7

Rotary actuator, Max. 90 Nm (not constant), AC/DC 24 V, Open/close, 35 s, IP66/67, F07

Please contact your local Belimo representative for ordering.
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
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 116,00 €
Your price: ...
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 116,00 €
Your price: ...
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: 116,00 €
Your price: ...
Add to Project List
HH24-MG

HH24-MG

Heater, with mechanical humidistat

Please contact your local Belimo representative for ordering.
HT24-MG

HT24-MG

Heater, with adjustable thermostat

Please contact your local Belimo representative for ordering.
S2A GR

S2A GR

Auxiliary switch 2x SPDT add-on, grey

List price: 108,00 €
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
9 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
12 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm², halogen-free
Torque
Max. 90 Nm
Control type
Open/close
Manual override
With push-button, can be locked
Running time (motor)
35 s / 90°
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X