GR230A-5
Rotary actuator, 40 Nm, AC 100...240 V, Open/close, 150 s, IP54, F05
- List price
- 495,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Electrical accessory
Details
Specifications
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 5 W
- Power consumption (holding)
- 2 W
- Power Consumption For Wire Sizing
- 9 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- 40 Nm
- Control type
- Open/close
- Manual override
- With push-button, can be locked
- Running time (motor)
- 150 s / 90°
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Tempreture
- -30...50°C [-22...122°F]